Home >> Ball Bearings Catalog >> Page D24

Radial Ball Bearings - Ball Bearings Catalog Page D24

D A

BALL BEARINGS

D24

TIMKEN PRODUCTS CATALOG

MEDIUM 300W SERIES

A heavier cross section than the 200 Series. Capable of carrying considerably heavier radial, thrust and combined loads for a given bore size. Capable of withstanding heavy shock loads. A ball bearing of heavier cross section is rarely required. 300W Series bearings are dimensionally interchangeable with the 300K Series. However, bearings within the 300W Series are capable of carrying heavier radial loads, due to their larger ball complements.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 303W 17 0.6693 0.008 0.0003 47 1.8504 0.011 0.00045 14 0.551 0.12 0.005 1.0 0.039 0.118 0.26 9400 2120 20600 4650 304W 20 0.7874 0.010 0.0004 52 2.0472 0.013 0.0005 15 0.591 0.12 0.005 1.0 0.039 0.154 0.34 11300 2550 23900 5400 305W 25 0.9843 0.010 0.0004 62 2.4409 0.013 0.0005 17 0.669 0.12 0.005 1.0 0.039 0.259 0.57 17300 3900 33900 7650 306W 30 1.1811 0.010 0.0004 72 2.8346 0.013 0.0005 19 0.748 0.12 0.005 1.0 0.039 0.386 0.85 22600 5100 42800 9650 307W 35 1.3780 0.012 0.00047 80 3.1496 0.013 0.0005 21 0.827 0.12 0.005 1.5 0.059 0.513 1.13 29000 6550 51500 11600 308W 40 1.5748 0.012 0.00047 90 3.5433 0.015 0.0006 23 0.906 0.12 0.005 1.5 0.059 0.844 1.86 39000 8000 66000 15000 309W 45 1.7717 0.012 0.00047 100 3.9370 0.015 0.0006 25 0.984 0.12 0.005 1.5 0.059 0.934 2.06 47000 10600 78100 17600 310W 50 1.9685 0.012 0.00047 110 4.3307 0.015 0.0006 27 1.063 0.12 0.005 2.0 0.079 1.207 2.66 56000 12700 92000 20800 311W 55 2.1654 0.015 0.0006 120 4.7244 0.015 0.0006 29 1.142 0.15 0.006 2.0 0.079 1.542 3.40 66000 15000 106000 24000 312W 60 2.3622 0.015 0.0006 130 5.1181 0.018 0.0007 31 1.220 0.15 0.006 2.0 0.079 1.923 4.24 78000 17600 122000 27500 313W 65 2.5591 0.015 0.0006 140 5.5118 0.018 0.0007 33 1.299 0.15 0.006 2.0 0.079 2.413 5.32 96000 21600 144000 32500 314W 70 2.7559 0.015 0.0006 150 5.9055 0.018 0.0007 35 1.378 0.15 0.006 2.0 0.079 2.885 6.36 101000 22800 153000 34500 315W 75 2.9528 0.015 0.0006 160 6.2992 0.025 0.0010 37 1.457 0.15 0.006 2.0 0.079 3.497 7.71 127000 28500 180000 40500 316W 80 3.1496 0.015 0.0006 170 6.6929 0.025 0.0010 39 1.535 0.15 0.006 2.0 0.079 4.154 9.15 142000 32000 195000 44000 317W 85 3.3465 0.020 0.0008 180 7.0866 0.025 0.0010 41 1.614 0.20 0.008 2.5 0.098 4.872 10.74 157000 35500 211000 47500 318W 90 3.5433 0.020 0.0008 190 7.4803 0.030 0.0012 43 1.693 0.20 0.008 2.5 0.098 5.625 12.39 173000 39000 226000 51000 319W 95 3.7402 0.020 0.0008 200 7.8740 0.030 0.0012 45 1.772 0.20 0.008 2.5 0.098 6.514 14.36 191000 43000 239000 54000 320W 100 3.9370 0.020 0.0008 215 8.4646 0.030 0.0012 47 1.850 0.20 0.008 2.5 0.098 7.992 17.62 226000 51000 270000 61000 321W 105 4.1339 0.020 0.0008 225 8.8583 0.030 0.0012 49 1.929 0.20 0.008 2.5 0.098 9.117 20.10 244000 55000 284000 64000 322W 110 4.3307 0.020 0.0008 240 9.4488 0.030 0.0012 50 1.968 0.20 0.008 2.5 0.098 10.81 23.84 266000 60000 302000 68000 324W 120 4.7244 0.020 0.0008 260 10.2362 0.035 0.0014 55 2.165 0.20 0.008 2.5 0.098 15.01 33.10 284000 64000 319000 72000 326W 130 5.1181 0.025 0.0010 280 11.0236 0.035 0.0014 58 2.323 0.25 0.010 2.5 0.098 19.56 43.12 326000 73500 355000 80000 328W 140 5.5118 0.025 0.0010 300 11.8110 0.035 0.0014 62 2.441 0.25 0.010 2.5 0.098 23.06 50.80 410000 91500 400000 90000 330W 150 5.9055 0.025 0.0010 320 12.5984 0.040 0.0016 65 2.559 0.25 0.010 2.5 0.098 26.81 59.10 422000 95000 422000 95000 336W 180 7.0866 0.025 0.0010 380 14.9606 0.040 0.0016 79 3.110 0.25 0.010 2.5 0.098 47.66 105.10 600000 132000 524000 118000 338W 190 7.4803 0.030 0.0012 400 15.7480 0.040 0.0016 78 3.071 0.30 0.012 4.0 0.160 49.21 108.40 720000 160000 580000 129000 340W 200 7.8740 0.030 0.0012 420 16.5354 0.045 0.0018 80 3.150 0.30 0.012 4.0 0.160 57.48 126.60 730000 163000 570000 127000 342W 210 8.2677 0.030 0.0012 440 17.3228 0.045 0.0018 84 3.307 0.30 0.012 4.0 0.160 60.70 133.70 935000 208000 720000 160000 344W 220 8.6614 0.030 0.0012 460 18.1102 0.045 0.0018 88 3.465 0.30 0.012 4.0 0.160 72.10 158.80 880000 196000 700000 150000 348W 240 9.4488 0.030 0.0012 500 19.6850 0.045 0.0018 95 3.740 0.30 0.012 4.0 0.160 84.99 187.20 1200000 260000 850000 186000 352W 260 10.2362 0.035 0.0014 540 21.2598 0.050 0.0020 102 4.016 0.35 0.014 4.0 0.160 103.38 227.70 1400000 310000 950000 208000 356W 280 11.0236 0.035 0.0014 580 22.8346 0.050 0.0020 108 4.252 0.35 0.014 4.0 0.160 146.78 323.30 1350000 300000 855000 190000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear. For applications where thrust load exceeds 60% Radial Load, consult your Timken representative.

(2)

Based on 10

6

revolutions of calculated fatigue life.

D C d

Previous Page
Next Page