Home >> Ball Bearings Catalog >> Page D23

Ball Bearings Catalog - Page D23 Radial Ball Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D23

SHIELDS, SEALS AND SNAP RING COMBINATIONS

Shields and Seals Snap Ring (Wireloc)

(1)

One Two One One Seal Two Open One Two Shield Shields Seal One Shield Seals Type Shield Shields D DD P PD PP G PG DG DDG O.D. Thickness Offset mm in. 300KD 300KDD 300P - 39.3 1

35

/64 1.07 0.042 3.05 0.120 301KD 301KDD - 40.9 1

39

/64 1.07 0.042 3.05 0.120 302KD 302KDD - 46.0 1

13

/16 1.07 0.042 3.05 0.120 303KD 303KDD 303P - 303PP 303KG - 52.4 2

1

/16 1.07 0.042 3.45 0.136 304KD 304KDD 304P - 304PP 304KG - 304KDG 304KDDG 57.5 2

17

/64 1.07 0.042 3.45 0.136 305KD 305KDD 305P - 305PP 305KG - 305KDG 305KDDG 67.5 2

21

/32 1.65 0.065 4.83 0.190 306KD 306KDD 306P - 306PP 306KG - 306KDG 306KDDG 78.2 3

5

/64 1.65 0.065 4.83 0.190 307KD 307KDD 307P - 307PP 307KG - 307KDG 307KDDG 86.5 3

13

/32 1.65 0.065 4.83 0.190 308KD 308KDD 308P - 308PP 308KG - 308KDG 308KDDG 96.4 3

51

/64 2.41 0.095 5.59 0.220 309KD 309KDD 309P - 309PP 309KG - 309KDG 309KDDG 106.4 4

3

/16 2.41 0.095 5.59 0.220 310KD 310KDD 310P - 310PP 310KG - 310KDG 310KDDG 116.3 4

37

/64 2.41 0.095 5.59 0.220 311KD 311KDD 311NP 311NPD 311NPP 311KG 311NPG - 311KDDG 129.4 5

3

/32 2.77 0.109 6.73 0.265 312KD 312KDD - 312NPP 312KG - 312KDDG 139.7 5

1

/2 2.77 0.109 6.73 0.265 313KD 313KDD - 313KDDG 149.6 5

57

/64 2.77 0.109 7.54 0.297 314KD 314KDD - - - - - - 315KD 315KDD - - - - - - 316KD 316KDD - - - - - - 317KD 317KDD - - - - - - - - - - - 320KD 320KDD - - - - - -

(1)

The snap ring is normally packaged separately in the box with the bearing. Note: "N" prefix indicates a non-removable seal in NP (P) design s.

OFFSET THICKNESS O.D.

Previous Page
Next Page