Home >> Ball Bearings Catalog >> Page D22

Radial Ball Bearings - Ball Bearings Catalog Page D22

D A

BALL BEARINGS

D22

TIMKEN PRODUCTS CATALOG

MEDIUM 300K SERIES

A heavier cross section than the 200 Series. Capable of carrying considerably heavier radial, thrust and combined loads for a given bore size. Capable of withstanding heavy shock loads. A ball bearing of heavier cross section is rarely required. Uses Conrad-type bearing that is well-balanced, with deep races and uninterrupted race shoulders. Electric motor quality where quietness is a requirement.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 300K 10 0.3937 0.008 0.0003 35 1.3780 0.011 0.00043 11 0.433 0.12 0.005 0.6 0.024 0.054 0.12 3460 780 9200 2080 301K 12 0.4724 0.008 0.0003 37 1.4567 0.011 0.00043 12 0.472 0.12 0.005 1.0 0.039 0.064 0.14 3620 815 9400 2120 302K 15 0.5906 0.008 0.0003 42 1.6535 0.011 0.00043 13 0.512 0.12 0.005 1.0 0.039 0.082 0.18 5240 1180 13300 3000 303K 17 0.6693 0.008 0.0003 47 1.8504 0.011 0.00043 14 0.551 0.12 0.005 1.0 0.039 0.109 0.24 6550 1460 15300 3450 304K 20 0.7874 0.010 0.0004 52 2.0472 0.013 0.0005 15 0.591 0.12 0.005 1.0 0.039 0.141 0.31 7800 1760 17900 4050 305K 25 0.9843 0.010 0.0004 62 2.4409 0.013 0.0005 17 0.669 0.12 0.005 1.0 0.039 0.236 0.52 12200 2750 26600 6000 306K 30 1.1811 0.010 0.0004 72 2.8346 0.013 0.0005 19 0.748 0.12 0.005 1.0 0.039 0.354 0.78 15600 3550 33900 7650 307K 35 1.3780 0.012 0.00047 80 3.1496 0.013 0.0005 21 0.827 0.12 0.005 1.5 0.059 0.472 1.04 18400 4150 37700 8500 308K 40 1.5748 0.012 0.00047 90 3.5433 0.015 0.0006 23 0.906 0.12 0.005 1.5 0.059 0.644 1.42 25900 5850 50600 11400 309K 45 1.7717 0.012 0.00047 100 3.9370 0.015 0.0006 25 0.984 0.12 0.005 1.5 0.059 0.862 1.90 31500 7100 59500 13400 310K 50 1.9685 0.012 0.00047 110 4.3307 0.015 0.0006 27 1.063 0.12 0.005 2.0 0.079 1.125 2.48 37700 8500 69300 15600 311K 55 2.1654 0.015 0.0006 120 4.7244 0.015 0.0006 29 1.142 0.15 0.006 2.0 0.079 1.424 3.14 44400 10000 81200 18300 312K 60 2.3622 0.015 0.0006 130 5.1181 0.018 0.0007 31 1.220 0.15 0.006 2.0 0.079 1.765 3.89 51500 11600 92300 20800 313K 65 2.5591 0.015 0.0006 140 5.5118 0.018 0.0007 33 1.299 0.15 0.006 2.0 0.079 2.168 4.78 59500 13400 104000 23600 314K 70 2.7559 0.015 0.0006 150 5.9055 0.025 0.0010 35 1.378 0.15 0.006 2.0 0.079 2.617 5.77 67900 15300 116000 26000 315K 75 2.9528 0.015 0.0006 160 6.2992 0.018 0.0007 37 1.457 0.15 0.006 2.0 0.079 3.175 7.00 76800 17300 128000 29000 316K 80 3.1496 0.015 0.0006 170 6.6929 0.025 0.0010 39 1.535 0.15 0.006 2.0 0.079 3.756 8.28 85700 19300 139000 31500 317K 85 3.3465 0.020 0.0008 180 7.0866 0.025 0.0010 41 1.614 0.20 0.008 2.5 0.098 5.008 11.04 95900 21600 151000 34000 318K 90 3.5433 0.020 0.0008 190 7.4803 0.030 0.0012 43 1.693 0.20 0.008 2.5 0.098 5.121 11.29 106000 24000 162000 36500 320K 100 3.9370 0.020 0.0008 215 8.4646 0.030 0.0012 47 1.850 0.20 0.008 2.5 0.098 7.085 15.62 139000 31500 195000 41500 321K 105 4.1339 0.020 0.0008 225 8.8583 0.030 0.0012 49 1.929 0.20 0.008 2.5 0.098 10.21 22.52 163000 36500 126000 48000 322K 110 4.3307 0.020 0.0008 240 9.4488 0.030 0.0012 50 1.969 0.20 0.008 2.5 0.098 12.17 26.82 166000 37500 220000 49000 326K 130 5.1181 0.020 0.0010 280 11.0236 0.035 0.0014 58 2.323 0.25 0.010 2.5 0.098 18.90 41.60 240000 54000 280000 63000 330K 150 5.9055 0.025 0.0010 320 12.5984 0.040 0.0016 65 2.559 0.25 0.010 2.5 0.098 27.10 59.70 310000 69500 335000 75000 332K 160 6.2992 0.025 0.0010 340 13.3858 0.040 0.0016 68 2.677 0.25 0.010 2.5 0.098 31.51 69.40 310000 69500 335000 75000 334K 170 6.6929 0.025 0.0010 360 14.1732 0.040 0.0016 72 2.835 0.25 0.010 2.5 0.098 36.82 81.10 355000 80000 360000 81500 336K 180 7.0866 0.025 0.0010 380 14.9606 0.040 0.0016 75 2.953 0.25 0.010 2.5 0.098 42.04 92.60 390000 88000 390000 88000 338K 190 7.4803 0.030 0.0012 400 15.7480 0.040 0.0016 78 3.071 0.30 0.012 4.0 0.16 47.6 105.0 440000 98000 425000 95000 340K 200 7.8740 0.030 0.0012 420 16.5354 0.045 0.0018 80 3.150 0.30 0.012 4.0 0.16 56.1 123.6 465000 104000 425000 95000 342K 210 8.2677 0.030 0.0012 440 17.3228 0.045 0.0018 84 3.307 0.30 0.012 4.0 0.16 58.1 128.2 570000 129000 510000 114000 344K 220 8.6614 0.030 0.0012 460 18.1102 0.045 0.0018 88 3.465 0.30 0.012 4.0 0.16 69.8 154.0 610000 137000 520000 116000 348K 240 9.4488 0.030 0.0012 500 19.6850 0.045 0.0018 95 3.740 0.30 0.012 4.0 0.16 81.1 178.9 735000 163000 600000 134000 352K 260 10.2362 0.035 0.0014 540 21.2598 0.050 0.0020 102 4.016 0.35 0.014 4.0 0.16 98.4 217.0 850000 190000 670000 150000 356K 280 11.0236 0.035 0.0014 580 22.8346 0.050 0.0020 108 4.252 0.35 0.014 4.0 0.16 142.8 315.0 780000 176000 585000 134000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

D C d

Previous Page
Next Page