Home >> Ball Bearings Catalog >> Page D20

Radial Ball Bearings - Ball Bearings Catalog Page D20

D A

BALL BEARINGS

D20

TIMKEN PRODUCTS CATALOG

One Seal One Seal and Two Seals T Shield TT TD

LIGHT 200 SERIES FELT SEAL TYPE

Permits certain design economies, but cannot be assumed to be suitable for all conditions of service. In many cases, they are supplemented by adjacent parts in the application for adequate bearing protection in small equipment such as fractional horsepower motors, electric vacuum cleaners, small gear units, electric and pneumatic tools, etc. Suggested for effective grease retention and exclusion of foreign matter. Electric motor quality for applications where quietness is a requirement.

DIMENSIONS - TOLERANCES

Bearing Number Bore Outside Ring Widths Inner Fillet Wt. Static Extended d Diameter + 0.00 mm, -0.12 mm Ring Radius

(1)

Load Dynamic tolerance D tolerance 0.000, -0.005" Offset Rating Load one one seal +0.000 mm C

o

Rating seals and shield +0.0000" CE

(3)

T TD to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 200KT 200KTD 10 0.3937 0.008 0.0003 30 1.1811 0.009 0.00035 12.19 0.480 12.70 0.500 0.51 0.020 0.6 0.024 0.045 0.10 2600 585 6790 1530 - 200KTD2 12 0.4724 0.008 0.0003 30 1.1811 0.009 0.00035 12.19 0.480 12.70 0.500 0.51 0.020 0.6 0.024 0.045 0.10 2600 585 6790 1530 201KT 201KTD 12 0.4724 0.008 0.0003 32 1.2598 0.011 0.00045 12.19 0.480 12.70 0.500 0.51 0.020 0.6 0.024 0.045 0.10 3000 680 7680 1730 201KT2 201KTD2 13 0.5118 0.008 0.0003 32 1.2598 0.011 0.00045 12.19 0.480 12.70 0.500 0.51 0.020 0.6 0.024 0.045 0.10 3000 680 7680 1730 202KT 202KTD 15 0.5906 0.008 0.0003 35 1.3780 0.011 0.00045 12.19 0.480 12.70 0.500 0.51 0.020 0.6 0.024 0.050 0.11 3600 830 8650 1930 202KT3

(2)

202KTD3

(2)

16 0.6299 0.008 0.0003 35 1.3780 0.011 0.00045 12.19 0.480 12.70 0.500 0.51 0.020 0.6 0.024 0.050 0.11 3600 830 8650 1930 203KT 203KTD 17 0.6693 0.008 0.0003 40 1.5748 0.011 0.00045 13.67 0.538 14.30 0.563 0.64 0.025 0.6 0.024 0.077 0.17 4700 1060 10900 2450 204KT 204KTD 20 0.7874 0.010 0.0004 47 1.8504 0.011 0.00045 15.24 0.600 15.88 0.625 0.64 0.025 1.0 0.039 0.118 0.26 6500 1460 14400 3250 205KT 205KTD 25 0.9843 0.010 0.0004 52 2.0472 0.013 0.00050 15.24 0.600 15.88 0.625 0.64 0.025 1.0 0.039 0.132 0.29 7800 1760 16000 3600 206KT 206KTD 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.00050 19.00 0.748 19.99 0.788 0.99 0.039 1.0 0.039 0.245 0.54 11300 2550 22200 5000 207KT 207KTD 35 1.3780 0.012 0.00045 72 2.8346 0.013 0.00050 19.99 0.787 21.01 0.827 0.99 0.039 1.0 0.039 0.358 0.79 15300 3450 29000 6550

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

202KT3 has 12.29 mm (.484") inner ring width.

(3)

Based on 10

6

revolutions of calculated fatigue life.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Ring Width Fillet Wt. Static Extended Number d Diameter C1 Radius

(1)

Load Dynamic tolerance D tolerance +0.00 mm Rating Load two +0.000 mm -0.12 mm C

o

Rating seals +0.0000" +0.000 CE

(2)

TT to minus to minus -0.005" mm in. kg lbs. N lbs. 200KTT 10 0.3937 0.008 0.0003 30 1.1811 0.009 0.00035 16.66 0.656 0.6 0.024 0.045 0.10 2600 585 6790 1530 201KTT 12 0.4724 0.008 0.0003 32 1.2598 0.011 0.00043 16.66 0.656 0.6 0.024 0.045 0.10 3000 680 7680 1730 201KTT3 13 0.5118 0.008 0.0003 32 1.2598 0.011 0.00043 16.66 0.656 0.6 0.024 0.045 0.10 3000 680 7680 1730 202KTT 15 0.5906 0.008 0.0003 35 1.3780 0.011 0.00043 16.66 0.656 0.6 0.024 0.050 0.11 3600 830 8650 1930 203KTT 17 0.6693 0.008 0.0003 40 1.5748 0.011 0.00043 18.24 0.718 0.6 0.024 0.077 0.17 4700 1060 10900 2450 204KTT 20 0.7874 0.010 0.0004 47 1.8504 0.011 0.00043 20.62 0.812 1.0 0.039 0.118 0.26 6500 1460 14400 3250 205KTT 25 0.9843 0.010 0.0004 52 2.0472 0.013 0.00051 20.62 0.812 1.0 0.039 0.132 0.29 7800 1760 16000 3600 206KTT 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.00051 24.00 0.945 1.0 0.039 0.245 0.54 11300 2550 22200 5000 207KTT 35 1.3780 0.012 0.00045 72 2.8346 0.013 0.00051 25.00 0.984 1.0 0.039 0.358 0.79 15300 3450 29000 6550

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

D d C

1

D d B C D d B C

Previous Page
Next Page