Home >> Ball Bearings Catalog >> Page D19

Ball Bearings Catalog - Page D19 Radial Ball Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D19

One Mechani-Seal One Shield and Two Mechani-Seals Two Rubber Seals L Mechani-Seal LL NPP

(2)

LD

MECHANI-SEAL SNAP RING COMBINATIONS

(Seal Projection) One Two Snap Ring

(1)

(L, LD, LL Types Only) Mechani-Seal Mechani-Seal Mechani-Seals and Shield Width O.D. E P K LG LDG LLG O.D. Thickness Offset mm in. mm in. mm in. mm in. 12.22 0.481 15.57 0.613 25.4 1 - 200KLLG2 34.5 1

23

/64 1.07 0.042 3.05 0.120 12.19 0.480 14.40 0.567 27.0 1

1

/16 - 201KLLG2 36.5 1

7

/16 1.07 0.042 3.05 0.120 12.19 0.480 14.40 0.567 27.0 1

1

/16 - 201KLDG3 - 36.5 1

7

/16 1.07 0.042 3.05 0.120 12.37 0.487 13.79 0.543 30.2 1

3

/16 - 202KLDG 202KLLG2 39.3 1

35

/64 1.07 0.042 3.05 0.120 12.37 0.487 13.79 0.543 30.2 1

3

/16 - 202KLLG3 39.3 1

35

/64 1.07 0.042 3.05 0.120 14.00 0.551 16.00 0.630 34.9 1

3

/8 203KLG - 203KLLG2 44.4 1

3

/4 1.07 0.042 3.05 0.120 15.57 0.613 17.14 0.675 40.1 1

37

/64 204KLG2 - 204KLLG2 52.4 2

1

/16 1.07 0.042 3.45 0.136 15.57 0.613 16.13 0.635 45.6 1

51

/64 205KLG2 - 205KLLG2 57.5 2

17

/64 1.07 0.042 3.45 0.136 19.48 0.767 22.99 0.905 54.4 2

9

/64 - 206KLLG 67.5 2

21

/32 1.65 0.065 4.83 0.190 20.50 0.807 23.98 0.944 62.7 2

15

/32 - 207KLLG 78.2 3

5

/64 1.65 0.065 4.83 0.190 23.32 0.918 28.63 1.127 69.8 2

3

/4 - 86.5 3

13

/32 1.65 0.065 4.83 0.190 24.23 0.954 29.46 1.160 75.4 2

31

/32 - 209KLLG 91.3 3

19

/32 1.65 0.065 4.83 0.190

(1)

The snap ring is normally packaged separately in the box with the bearing. NOTE: "N" prefix indicates a non-removable seal.

LG LDG LLG K B d D C E B

1

K B C E B

1

K B C P

2

d B C

2

D

OFFSET THICKNESS O.D.

Previous Page
Next Page