Home >> Ball Bearings Catalog >> Page D18

Radial Ball Bearings - Ball Bearings Catalog Page D18

D A

BALL BEARINGS

D18

TIMKEN PRODUCTS CATALOG

LIGHT 200 SERIES EXTRA WIDTH INNER RING

Sizes available in rubber seal (P) and Mechani-Seal (L) design. Extra width inner ring provides greater shaft support. P seal version uses a Buna N rubber contact seal. L seal employs a frictionless metallic member to form a labyrinth. Used extensively in high-speed pneumatic tools, small pumps, electric motors, domestic appliances, etc. Electric motor quality for applications where quietness is a requirement.

DIMENSIONS - TOLERANCES

Bearing Number Bore Outside Diameter Width Inner Ring Widths Fillet Wt. Static Extended d D B1 Ring 0.00, -.12 mm Radius

(1)

Load Dynamic one seal tolerance Offset +0.000", - .005" Rating Load one and +0.000 mm C

o

Rating seal shield +0.0000" Inner Outer CE

(1)

L LD to minus B C mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 200KL 200KLD 10 0.3937 0.008 0.0003 30 1.1811 0.009 0.00035 12.70 0.500 0.51 0.020 12.19 0.480 8.99 0.354 0.6 0.024 0.036 0.08 2650 585 6550 1530 201KL 201KLD 12 0.4724 0.008 0.0003 32 1.2598 0.011 0.00045 12.70 0.500 0.51 0.020 12.19 0.480 10.01 0.394 0.6 0.024 0.041 0.09 3000 680 7500 1730 - 201KLD2 13 0.5118 0.008 0.0003 32 1.2598 0.011 0.00045 12.70 0.500 0.51 0.020 12.19 0.480 10.01 0.394 0.6 0.024 0.041 0.09 3000 680 7500 1730 201KL3 - 11.07 0.4358 0.008 0.0003 32 1.2598 0.011 0.00045 12.70 0.500 0.51 0.020 12.19 0.480 10.01 0.394 0.6 0.024 0.041 0.09 3000 680 7500 1730 202KL4 202KLD4 14 0.5512 0.008 0.0003 35 1.3780 0.011 0.00045 12.70 0.500 0.51 0.020 12.19 0.480 11.00 0.433 0.6 0.024 0.045 0.10 3690 830 8650 1930 202KL 202KLD 15 0.5906 0.008 0.0003 35 1.3780 0.011 0.00045 12.70 0.500 0.51 0.020 12.19 0.480 11.00 0.433 0.6 0.024 0.045 0.10 3450 830 8650 1930 202KL3 202KLD3 16 0.6299 0.008 0.0003 35 1.3780 0.011 0.00045 12.70 0.500 0.51 0.020 12.19 0.480 11.00 0.433 0.6 0.024 0.045 0.10 3450 830 8650 1930 203KL 203KLD 17 0.6693 0.008 0.0003 40 1.5748 0.011 0.00045 14.30 0.563 0.64 0.025 13.67 0.538 11.99 0.472 0.6 0.024 0.073 0.16 4700 1060 10800 2450 204KL 204KLD 20 0.7874 0.010 0.0004 47 1.8504 0.011 0.00045 15.88 0.625 0.64 0.025 15.24 0.600 14.00 0.551 1.0 0.039 0.113 0.25 6200 1460 14300 3200 205KL 205KLD 25 0.9843 0.010 0.0004 52 2.0472 0.013 0.0005 15.88 0.625 0.64 0.025 15.24 0.600 15.01 0.591 1.0 0.039 0.132 0.29 7800 1760 16000 3600 206KL 206KLD 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.0005 20.00 0.787 0.99 0.039 19.00 0.748 16.00 0.630 1.0 0.039 0.231 0.51 10000 2550 22200 5000 207KL 207KLD 35 1.3780 0.012 0.00045 72 2.8346 0.013 0.0005 21.00 0.827 0.99 0.039 20.00 0.787 17.00 0.669 1.0 0.039 0.322 0.71 13700 3450 29000 6550 209KL 209KLD 45 1.7717 0.012 0.00045 85 3.3465 0.015 0.0006 26.00 1.024 - - 26.00 1.024 19.00 0.748 1.0 0.039 0.508 1.12 17600 4550 37000 8300 211KL 211KLD 55 2.1654 0.015 0.0006 100 3.9370 0.015 0.0006 27.00 1.063 - - 27.00 1.063 21.01 0.827 1.5 0.059 0.748 1.65 29100 6550 49000 11000

(1)

Based on 10

6

revolutions of calculated fatigue life.

DIMENSIONS - TOLERANCES

Bearing Number Bore Outside Diameter Ring Widths Fillet Wt. Static Extended d D 0.00, -.12 mm Radius

(1)

Load Dynamic tolerance +0.000", -.005" Rating Load two +0.000 mm C

o

Rating seals +0.0000" Inner Outer CE

(5)

LL NPP to minus B2 C mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 200KLL2 200KRR3

(4)

10 0.3937 0.008 0.0003 30 1.1811 0.009 0.00035 16.40 0.646 8.99 0.354 0.6 0.024 0.036 0.08 2650 585 6800 1530 201KLL2 - 12 0.4724 0.008 0.0003 32 1.2598 0.011 0.00045 15.40 0.606 10.01 0.394 0.6 0.024 0.041 0.09 3000 680 7500 1700 201KLL3 - 13 0.5118 0.008 0.0003 32 1.2598 0.011 0.00045 15.40 0.606 10.01 0.394 0.6 0.024 0.041 0.09 3000 680 7500 1700 202KLL2 - 15 0.5906 0.008 0.0003 35 1.3780 0.011 0.00045 14.40 0.567 11.00 0.433 0.6 0.024 0.045 0.10 3690 830 8650 1930 202KLL3 202NPP11 16 0.6299 0.008 0.0003 35 1.3780 0.011 0.00045 14.40 0.567 11.00 0.433 0.6 0.024 0.045 0.10 3690 830 8650 1930 203KLL2

(2)

203NPP8 17 0.6693 0.008 0.0003 40 1.5748 0.011 0.00045 16.60 0.654 11.99 0.472 0.6 0.024 0.073 0.16 4700 1060 10800 2450 204KLL2 204NPP7 20 0.7874 0.010 0.0004 47 1.8504 0.011 0.00045 17.75 0.699 14.00 0.551 1.0 0.039 0.113 0.25 6200 1460 14300 3200 205KLL2

(3)

205NPP2 25 0.9843 0.010 0.0004 52 2.0472 0.013 0.0005 16.75 0.659 15.01 0.591 1.0 0.039 0.132 0.29 7800 1760 16000 3600 206KLL 206NPP2 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.0005 24.00 0.945 16.00 0.630 1.0 0.039 0.231 0.51 11300 2550 22200 5000 207KLL - 35 1.3780 0.012 0.00045 72 2.8346 0.013 0.0005 25.00 0.984 17.00 0.669 1.0 0.039 0.322 0.71 15300 3450 29000 6550 208KLL - 40 1.5748 0.012 0.00045 80 3.1496 0.013 0.0005 30.18 1.188 18.01 0.709 1.0 0.039 0.463 1.02 20200 4550 36000 8150 209KLL - 45 1.7717 0.012 0.00045 85 3.3465 0.015 0.0006 30.00 1.181 19.00 0.748 1.0 0.039 0.508 1.12 20200 4550 37000 8300

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Also available as 203KLL with 18.24 mm (.718") inner ring width.

(3)

Also available as 205KLL with 20.64 mm (.812") inner ring width.

(4)

Equipped with R-Seal.

(5)

Based on 10

6

revolutions of calculated fatigue life.

Previous Page
Next Page