Home >> Ball Bearings Catalog >> Page D17

Ball Bearings Catalog - Page D17 Radial Ball Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D17

Listed in the table below are Timken maximum capacity type bearings (200W Series) with shields, seals and snap ring combinations. The suffixes of the bearing numbers denote the following: WD - Filling slot opposite single shield WNP - Filling slot opposite single seal WG - Filling slot opposite snap ring WDD - Two shields

SHIELDS, SEALS AND SNAP RING COMBINATIONS

Shields and Seals Snap Ring (Wireloc)

(1)

One Two One Two Open One Two Shield Shields Seal Seals Type Shield Shields D DD P PP G DG DDG O.D. Thickness Offset mm in. mm in. mm in. 204WD - 204WG - 52.4 2

1

/16 1.07 0.042 3.45 0.136 205WD - 205WG - 57.5 2

17

/64 1.07 0.042 3.45 0.136 206WD - 206WG 206WDG - 67.5 2

21

/32 1.65 0.065 4.83 0.190 207WD - 207WG 207WDG - 78.2 3

5

/64 1.65 0.065 4.83 0.190 208WD 208WDD - 208WG 208WDG 208WDDG 86.5 3

13

/32 1.65 0.065 4.83 0.190 209WD 209WDD - 209WG 209WDG - 91.3 3

19

/32 1.65 0.065 4.83 0.190 210WD 210WDD - 210WG 210WDG

(2)

- 96.4 3

51

/64 2.41 0.095 5.59 0.220 211WD 211WDD - 211WG

(3)

211WDG - 106.4 4

3

/16 2.41 0.095 5.59 0.220 212WD 212WDD - 212WG 212WDG 212WDDG 116.3 4

37

/64 2.41 0.095 5.59 0.220 213WD 213WDD 213WNP 213WNPP 213WG 213WDG 213WDDG 129.4 5

3

/32 2.77 0.109 6.73 0.265 214WD 214WDD - 214WG 214WDG - 134.5 5

19

/64 2.77 0.109 6.73 0.265 215WD 215WDD 215WNP 215WNPP 215WG 215WDG 215WDDG 139.7 5

1

/2 2.77 0.109 6.73 0.265 216WD 216WDD - 216WG 216WDG - 149.6 5

57

/64 2.77 0.109 7.54 0.297 217WD 217WDD - 217WG 217WDG - 159.5 6

9

/32 2.77 0.109 7.54 0.297 218WD 218WDD 218WNP - 218WG - 169.5 6

43

/64 2.77 0.109 7.54 0.297 219WD 219WDD - - - 220WD 220WDD - 220WG - 192.9 7

19

/32 3.05 0.12 8.61 0.339 221WD - - - 222WD - - - 224WD

(4)

- - -

(1)

The snap ring is normally packaged separately in the box with the bearing.

(2)

Also available as a GWD-type filling slot opposite the shield and snap ring.

(3)

Also available as 211GW with filling slot on same side as snap ring.

(4)

Width is 1.6535" for the 224WD bearing.

WNPP - Two seals WDG - Filling slot and snap ring opposite shield WDDG - Two shields with filling slot opposite snap ring

OFFSET THICKNESS O.D.

Previous Page
Next Page