Home >> Ball Bearings Catalog >> Page D16

Radial Ball Bearings - Ball Bearings Catalog Page D16

D A

BALL BEARINGS

D16

TIMKEN PRODUCTS CATALOG

LIGHT 200W SERIES

200W Series, maximum capacity type, is dimensionally interchangeable with the 200K type, but has greater capacity for supporting heavier radial loads and light thrust loads in either direction. Maximum capacity bearings feature a filling slot in shoulder of each raceway to assemble an extra-large complement of balls. Consult your Timken representative for the availability of sizes other than those listed here.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating* +0.0000" CE

(3)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 202W 15 0.5906 0.008 0.0003 35 1.3780 0.011 0.00045 11 0.4331 0.12 0.005 0.6 0.024 0.054 0.12 5060 1140 11000 2450 204W

(2)

20 0.7874 0.010 0.0004 47 1.8504 0.011 0.00045 14 0.5512 0.12 0.005 1.0 0.039 0.113 0.25 9300 2120 19500 4400 205W

(2)

25 0.9843 0.010 0.0004 52 2.0472 0.013 0.0005 15 0.5906 0.12 0.005 1.0 0.039 0.141 0.31 12200 2750 22600 5100 206W 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.0005 16 0.6299 0.12 0.005 1.0 0.039 0.213 0.47 16900 3800 31000 6950 207W 35 1.3780 0.012 0.00047 72 2.8346 0.013 0.0005 17 0.6693 0.12 0.005 1.0 0.039 0.313 0.69 22600 5100 40000 9000 208W 40 1.5748 0.012 0.00047 80 3.1496 0.013 0.0005 18 0.7087 0.12 0.005 1.0 0.039 0.413 0.91 28400 6400 47000 10600 209W 45 1.7717 0.012 0.00047 85 3.3465 0.015 0.0006 19 0.7480 0.12 0.005 1.0 0.039 0.463 1.02 31500 7100 50000 11200 210W 50 1.9685 0.012 0.00047 90 3.5433 0.015 0.0006 20 0.7874 0.12 0.005 1.0 0.039 0.522 1.15 34600 7800 52000 11800 211W 55 2.1654 0.015 0.0006 100 3.9370 0.015 0.0006 21 0.8268 0.15 0.006 1.5 0.059 0.681 1.50 40600 9150 61000 13700 212W 60 2.3622 0.015 0.0006 110 4.3307 0.015 0.0006 22 0.8661 0.15 0.006 1.5 0.059 0.885 1.95 54200 12200 78000 17600 213W 65 2.5591 0.015 0.0006 120 4.7244 0.015 0.0006 23 0.9055 0.15 0.006 1.5 0.059 1.207 2.66 64800 14600 92000 20800 214W 70 2.7559 0.015 0.0006 125 4.9213 0.018 0.0007 24 0.9449 0.15 0.006 1.5 0.059 1.225 2.70 71100 16000 96000 21600 215W 75 2.9528 0.015 0.0006 130 5.1181 0.018 0.0007 25 0.9843 0.15 0.006 1.5 0.059 1.334 2.94 75500 17000 99000 22400 216W 80 3.1496 0.015 0.0006 140 5.5118 0.018 0.0007 26 1.0236 0.15 0.006 2.0 0.079 1.633 3.60 90600 20400 114000 26000 217W 85 3.3465 0.020 0.0008 150 5.9055 0.018 0.0007 28 1.1024 0.20 0.008 2.0 0.079 2.019 4.45 96000 22400 129000 29000 218W 90 3.5433 0.020 0.0008 160 6.2992 0.025 0.0010 30 1.1811 0.20 0.008 2.0 0.079 2.493 5.49 96500 25500 149000 33500 219W 95 3.7402 0.020 0.0008 170 6.6929 0.025 0.0010 32 1.2598 0.20 0.008 2.0 0.079 3.039 6.70 112000 29000 169000 38000 220W 100 3.9370 0.020 0.0008 180 7.0866 0.025 0.0010 34 1.3386 0.20 0.008 2.0 0.080 3.673 8.09 127000 33500 188000 42500 221W 105 4.1339 0.020 0.0008 190 7.4803 0.030 0.0012 36 1.4173 0.20 0.008 2.0 0.080 4.277 9.43 134000 35500 195000 44000 222W 110 4.3307 0.020 0.0008 200 7.8740 0.030 0.0012 38 1.4961 0.20 0.008 2.0 0.080 5.144 11.34 160000 42500 222000 50000 224W3 120 4.7244 0.020 0.0008 215 8.4646 0.030 0.0012 40 1.5748 0.25 0.010 2.0 0.080 6.586 14.52 156000 41500 222000 50000 226W3 130 5.1181 0.020 0.0010 230 9.0551 0.030 0.0012 40 1.5748 0.25 0.010 3.0 0.120 7.627 16.80 196000 53000 260000 58500 228W3 140 5.5118 0.025 0.0010 250 9.8425 0.030 0.0012 42 1.6535 0.25 0.010 3.0 0.120 9.307 20.50 260000 58500 270000 61000 230W 150 5.9055 0.025 0.0010 270 10.6299 0.035 0.0014 45 1.7717 0.25 0.010 3.0 0.120 12.485 27.50 290000 65500 300000 67000 232W 160 6.2992 0.025 0.0010 290 11.4173 0.035 0.0014 48 1.8898 0.25 0.010 3.0 0.120 15.436 34.00 340000 76500 325000 73500 234W 170 6.6929 0.025 0.0010 310 12.2047 0.035 0.0014 52 2.0472 0.25 0.010 4.0 0.160 19.068 42.00 375000 85000 345000 78000 236W 180 7.0866 0.025 0.0010 320 12.5984 0.040 0.0016 52 2.0472 0.25 0.010 4.0 0.160 19.886 43.80 405000 90000 365000 81500 238W 190 7.4803 0.030 0.0012 340 13.3858 0.040 0.0016 55 2.1654 0.30 0.012 4.0 0.160 23.608 52.00 465000 104000 405000 91500 240W 200 7.8740 0.030 0.0012 360 14.1732 0.040 0.0016 58 2.2835 0.30 0.012 4.0 0.160 27.150 59.80 560000 125000 465000 106000 242W 210 8.2677 0.030 0.0012 380 14.9606 0.040 0.0016 61 2.4016 0.30 0.012 4.0 0.160 33.279 73.30 570000 129000 465000 104000 244W 220 8.6614 0.030 0.0012 400 15.7480 0.040 0.0016 65 2.5591 0.30 0.012 4.0 0.160 38.091 83.90 680000 153000 530000 120000 246W 230 9.0551 0.030 0.0012 420 16.5354 0.045 0.0018 68 2.6772 0.30 0.012 4.0 0.160 45.719 100.70 695000 156000 530000 118000 248W 240 9.4488 0.030 0.0012 440 17.3228 0.045 0.0018 72 2.8346 0.30 0.012 4.0 0.160 48.761 107.40 865000 193000 640000 143000 250W 250 9.8425 0.030 0.0012 460 18.1102 0.045 0.0018 76 2.9921 0.30 0.012 4.0 0.160 57.568 126.80 930000 208000 670000 150000 252W 260 10.2362 0.035 0.0014 480 18.8976 0.045 0.0018 80 3.1496 0.35 0.014 5.0 0.200 65.468 144.20 1020000 232000 720000 160000 256W 280 11.0236 0.035 0.0014 500 19.6850 0.045 0.0018 80 3.1496 0.35 0.014 5.0 0.200 66.921 147.40 1120000 255000 765000 170000 260W 300 11.8110 0.035 0.0014 540 21.2598 0.050 0.0020 85 3.3465 0.35 0.014 5.0 0.200 89.894 198.00 1100000 245000 720000 160000 264W 320 12.5984 0.040 0.0016 580 22.8346 0.050 0.0020 92 3.6220 0.40 0.016 5.0 0.200 99.473 219.10 1560000 355000 965000 216000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear. * For applications where thrust load exceeds 60% of radial load, consult your Timken representative.

(2)

These sizes have molded nylon cages.

(3)

Based on 10

6

revolutions of calculated fatigue life.

D C d

Previous Page
Next Page