Home >> Ball Bearings Catalog >> Page D15

Ball Bearings Catalog - Page D15 Radial Ball Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D15

One Two One One Seal Two

(3)

Open One One Two One Two One Seal Shield Shields Seal One Shield Seals Type Shield Shield Shields Seal Seals One Shield O.D. Thickness Offset D DD (N) P PD (N) PP G DG GD DDG PG PPG PDG Snap Ring mm in. mm in. mm in. 200KD 200KDD 200P 200PD

(2)

200PP - - 200KDDG - 200PPG - 34.5 1

23

/64 1.07 0.042 3.05 0.120 201KD 201KDD 201P 201PD 201PP 201KG 201KDG - 201KDDG - 201PPG - 36.5 1

7

/16 1.07 0.042 3.05 0.120 202KD 202KDD 202P 202PD 202PP 202KG 202KDG - 202KDDG - 202PPG - 39.3 1

35

/64 1.07 0.042 3.05 0.120 203KD 203KDD 203P 203PD 203PP 203KG 203KDG - 203KDDG - 203PPG - 44.4 1

3

/4 1.07 0.042 3.05 0.120 204KD 204KDD 204P 204PD 204PP 204KG 204KDG - 204KDDG - 204PPG - 52.4 2

1

/16 1.07 0.042 3.45 0.136 205KD 205KDD 205P 205PD 205PP 205KG 205KDG - 205KDDG - 205PPG - 57.5 2

17

/64 1.07 0.042 3.45 0.136 206KD 206KDD 206P 206PD 206PP 206KG 206KDG - 206KDDG - 206PPG - 67.6 2

21

/32 1.65 0.065 4.83 0.190 207KD 207KDD 207P 207PD 207PP 207KG 207KDG - 207KDDG - 207PPG - 78.2 3

5

/64 1.65 0.065 4.83 0.190 208KD 208KDD 208P - 208PP 208KG 208KDG - 208KDDG - 208PPG - 86.5 3

13

/32 1.65 0.065 4.83 0.190 209KD 209KDD 209P - 209PP 209KG 209KDG - 209KDDG - - 91.3 3

19

/32 1.65 0.065 4.83 0.190 210KD 210KDD 210P - 210PP 210KG 210KDG - 210KDDG - 210NPPG - 96.4 3

51

/64 2.41 0.095 5.59 0.220 211KD 211KDD 211NP 211NPD 211NPP 211KG 211KDG 211KGD 211KDDG - 211NPPG 211NPDG 106.3 4

3

/16 2.41 0.095 5.59 0.220 212KD 212KDD 212NP 212NPD 212NPP 212KG 212KDG - - - 212NPPG 212NPDG 116.3 4

37

/64 2.41 0.095 5.59 0.220 213KD 213KDD 213NP - 213NPP 213KG - - 213KDDG - 213NPPG 213NPDG 129.4 5

3

/32 2.77 0.109 6.73 0.265 214KD 214KDD 214P - 214NPP 214KG 214KDG - - - 134.5 5

19

/64 2.77 0.109 6.73 0.265 215KD 215KDD 215P - 215NPP - - - - - 216KD 216KDD - - 216NPP - - - - - - - 217KD 217KDD - - - - - - - 218KD 218KDD - - - - - - - - - - - - - - - - - - - - - - - 222KD - - - - - - - -

(1)

The snap ring is normally packaged separately in the box with the bearing.

(2)

Available with snap ring as 200PDG.

(3)

Also available in "VV" sealed design. Check for availability. Note: "N" prefix for NP(P) seals indicate non-removable seal.

SHIELDS, SEALS AND SNAP RING COMBINATIONS

Shields and Seals Snap Ring (Wireloc)

(1)

OFFSET THICKNESS O.D.

Previous Page
Next Page