Home >> Ball Bearings Catalog >> Page D14

Radial Ball Bearings - Ball Bearings Catalog Page D14

D A

BALL BEARINGS

D14

TIMKEN PRODUCTS CATALOG

LIGHT 200K SERIES

Conrad-type bearing is well-balanced, with deep races and uninterrupted race shoulders. Excellent, general-purpose bearing. Capacity to carry radial and thrust in either direction or combined loads. Electric motor quality for applications where quietness is a requirement.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 200K 10 0.3937 0.008 0.0003 30 1.1811 0.009 0.00035 9 0.3543 0.12 0.005 0.6 0.024 0.027 0.06 2600 585 6800 1530 201K 12 0.4724 0.008 0.0003 32 1.2598 0.011 0.00043 10 0.3937 0.12 0.005 0.6 0.024 0.036 0.08 3000 680 7600 1730 202K 15 0.5906 0.008 0.0003 35 1.3780 0.011 0.00043 11 0.4331 0.12 0.005 0.6 0.024 0.041 0.09 3470 830 8650 1930 203K 17 0.6693 0.008 0.0003 40 1.5748 0.011 0.00043 12 0.4724 0.12 0.005 0.6 0.024 0.064 0.14 4700 1060 10900 2450 204K 20 0.7874 0.010 0.0004 47 1.8504 0.011 0.00043 14 0.5512 0.12 0.005 1.0 0.039 0.104 0.23 6500 1460 14400 3250 205K 25 0.9843 0.010 0.0004 52 2.0472 0.013 0.0005 15 0.5906 0.12 0.005 1.0 0.039 0.127 0.28 7800 1760 16000 3600 206K 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.0005 16 0.6299 0.12 0.005 1.0 0.039 0.195 0.43 11300 2550 22200 5000 207K 35 1.3780 0.012 0.00047 72 2.8346 0.013 0.0005 17 0.6693 0.12 0.005 1.0 0.039 0.290 0.64 15300 3450 29100 6550 208K 40 1.5748 0.012 0.00047 80 3.1496 0.013 0.0005 18 0.7087 0.12 0.005 1.0 0.039 0.376 0.83 19800 4460 36200 8130 209K 45 1.7717 0.012 0.00047 85 3.3465 0.015 0.0006 19 0.7480 0.12 0.005 1.0 0.039 0.426 0.94 20500 4600 36300 8160 210K 50 1.9685 0.012 0.00047 90 3.5433 0.015 0.0006 20 0.7874 0.12 0.005 1.0 0.039 0.476 1.05 23100 5200 40000 9000 211K 55 2.1654 0.015 0.0006 100 3.9370 0.015 0.0006 21 0.8268 0.15 0.006 1.5 0.059 0.635 1.40 29100 6550 49000 11000 212K 60 2.3622 0.015 0.0006 110 4.3307 0.015 0.0006 22 0.8661 0.15 0.006 1.5 0.059 0.807 1.78 35500 8000 62100 13400 213K 65 2.5591 0.015 0.0006 120 4.7244 0.015 0.0006 23 0.9055 0.15 0.006 1.5 0.059 1.016 2.24 39900 9000 62100 14600 214K 70 2.7559 0.015 0.0006 125 4.9213 0.018 0.0007 24 0.9449 0.15 0.006 1.5 0.059 1.107 2.44 44000 9890 69000 15500 215K 75 2.9528 0.015 0.0006 130 5.1181 0.018 0.0007 25 0.9843 0.15 0.006 1.5 0.059 1.198 2.64 44800 10100 68900 15500 216K 80 3.1496 0.015 0.0006 140 5.5118 0.018 0.0007 26 1.0236 0.15 0.006 2.0 0.079 1.483 3.27 54200 12200 81300 18300 217K 85 3.3465 0.020 0.0008 150 5.9055 0.018 0.0007 28 1.1024 0.20 0.008 2.0 0.079 1.860 4.10 62200 14000 95900 21600 218K 90 3.5433 0.020 0.0008 160 6.2992 0.025 0.0010 30 1.1811 0.20 0.008 2.0 0.079 2.209 4.87 71100 16000 109000 24500 220K 100 3.9370 0.020 0.0008 180 7.0866 0.025 0.0010 34 1.3386 0.20 0.008 2.0 0.080 4.077 8.98 93000 20800 134000 30500 221K 105 4.1339 0.020 0.0008 190 7.4803 0.030 0.0012 36 1.4173 0.20 0.008 2.0 0.080 3.777 8.32 93000 20800 127000 28500 222K 110 4.3307 0.020 0.0008 200 7.8740 0.030 0.0012 38 1.4961 0.20 0.008 2.0 0.080 4.300 9.47 104900 23600 153000 34500 224K 120 4.7244 0.020 0.0008 215 8.4646 0.030 0.0012 40 1.5748 0.20 0.008 2.0 0.080 7.064 15.56 133000 30000 173000 39000 226K 130 5.1181 0.020 0.0010 230 9.0551 0.030 0.0012 40 1.5748 0.25 0.010 3.0 0.120 6.642 14.63 149000 33500 189000 42500 228K 140 5.5118 0.025 0.0010 250 9.8425 0.030 0.0012 42 1.6535 0.25 0.010 3.0 0.120 11.196 24.66 162000 36500 200000 45000 230K 150 5.9055 0.025 0.0010 270 10.6299 0.035 0.0014 45 1.7717 0.25 0.010 3.0 0.120 12.17 26.8 180000 40500 218000 49000 232K 160 6.2992 0.025 0.0010 290 11.4173 0.035 0.0014 48 1.8898 0.25 0.010 3.0 0.120 15.03 33.1 235000 53000 260000 58500 234K 170 6.6929 0.025 0.0010 310 12.2047 0.035 0.0014 52 2.0472 0.25 0.010 4.0 0.160 18.66 41.1 276000 62000 291000 65500 236K 180 7.0866 0.025 0.0010 320 12.5984 0.040 0.0016 52 2.0472 0.25 0.010 4.0 0.160 19.39 42.7 298000 67000 309000 69500 238K 190 7.4803 0.030 0.0012 340 13.3858 0.040 0.0016 55 2.1654 0.30 0.012 4.0 0.160 23.02 50.7 290000 65000 300000 67000 240K 200 7.8740 0.030 0.0012 360 14.1732 0.040 0.0016 58 2.2835 0.30 0.012 4.0 0.160 26.42 58.2 375000 83000 355000 80000 242K 210 8.2677 0.030 0.0012 380 14.9606 0.040 0.0016 61 2.4016 0.30 0.012 4.0. 0.160 32.42 71.4 335000 76500 325000 73500 244K 220 8.6614 0.030 0.0012 400 15.7480 0.040 0.0016 65 2.5591 0.30 0.012 4.0 0.160 36.96 81.4 380000 86500 355000 80000 246K 230 9.0551 0.030 0.0012 420 16.5354 0.045 0.0018 68 2.6772 0.30 0.012 4.0 0.160 42.36 93.3 425000 95000 380000 85000 248K 240 9.4488 0.030 0.0012 440 17.3228 0.045 0.0018 72 2.8346 0.30 0.012 4.0 0.160 46.81 103.1 520000 116000 455000 102000 250K 250 9.8425 0.035 0.0014 460 18.1102 0.045 0.0018 76 2.9921 0.30 0.012 4.0 0.160 55.57 122.4 585000 129000 490000 110000 252K 260 10.2362 0.035 0.0014 480 18.8976 0.045 0.0018 80 3.1496 0.35 0.014 5.0 0.200 63.11 139.0 640000 143000 520000 118000 256K 280 11.0236 0.035 0.0014 500 19.6850 0.045 0.0018 80 3.1496 0.35 0.014 5.0 0.200 64.20 141.4 710000 160000 560000 125000 260K 300 11.8110 0.035 0.0014 540 21.2598 0.050 0.0020 85 3.3465 0.35 0.014 5.0 0.200 87.49 192.7 670000 150000 520000 116000 264K 320 12.5984 0.040 0.0016 580 22.8346 0.050 0.0020 92 3.6220 0.40 0.016 5.0 0.200 94.66 208.5 980000 220000 710000 160000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

D C d

Previous Page
Next Page