Home >> Ball Bearings Catalog >> Page D13

Ball Bearings Catalog - Page D13 Radial Ball Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D13

EXTRA LIGHT 9100K SERIES

(continued)

One Two One Two One Shield Open Two Two Shield Shields Seal Seals And Seal Type Shields Seals D DD P PP PD G DDG PPG O.D. Thickness Offset mm in. mm in. mm in. 9100KD 9100KDD 9100P 9100PP 9100PD - 9101KD 9101KDD 9101P 9101PP 9101PD - 9102KD 9102KDD 9102P 9102PP - 9102KG 9102KDDG 9102PPG 36.5 1

7

/16 1.07 0.042 3.05 0.120 9103KD 9103KDD 9103P 9103PP 9103PD2

(2)

9103KG 9103KDDG 9103PPG 39.3 1

35

/64 1.07 0.042 3.05 0.120 9104KD 9104KDD 9104P 9104PP - 9104KG 9104KDDG 9104PPG 46.0 1

13

/16 1.07 0.042 3.05 0.120 9105KD 9105KDD 9105P 9105PP - 52.4 2

1

/16 1.07 0.042 3.05 0.120 9106KD 9106KDD 9106P 9106PP 9106PD 9106KG 9106KDDG 9106PPG 60.3 2

3

/8 1.07 0.042 3.05 0.120 9107KD 9107KDD 9107P 9107PP - 9107KG 9107KDDG 9107PPG 67.5 2

21

/32 1.65 0.065 3.63 0.143 9108KD 9108KDD 9108P 9108PP - 9108KG 9108KDDG 9108PPG 74.2 2

59

/64 1.65 0.065 4.04 0.159 9109KD 9109KDD 9109P 9109PP 9109PD 9109KG 9109KDDG 9109PPG 81.4 3

13

/64 1.65 0.065 4.04 0.159 9110KD 9110KDD 9110P 9110PP - 9110KG - 86.5 3

13

/32 1.65 0.065 4.04 0.159 9111KD 9111KDD 9111P 9111PP - 9111KG - 9111PPG 96.4 3

51

/64 2.41 0.095 5.18 0.204 9112KD 9112KDD 9112P 9112PP - 9112KG - 101.2 3

63

/64 2.41 0.095 5.18 0.204 9113KD 9113KDD 9113P 9113PP 9113PD 9113KG - 9113PPG 106.4 4

3

/16 2.41 0.095 5.18 0.204 9114KD 9114KDD 9114P 9114PP - 9114KG - 116.3 4

37

/64 2.41 0.095 5.18 0.204 9115KD 9115KDD 9115P 9115PP - 121.4 4

25

/32 2.41 0.095 5.18 0.204 - 9117KD - 9117KG 9117KDDG - 139.7 5

1

/2 2.77 0.109 5.54 0.218 - 9120KD - 9120NPP - 159.5 6

9

/32 2.77 0.109 6.35 0.250 9121KD - 169.5 6

43

/64 2.77 0.109 6.35 0.250 - 9124KD - 9124P 9124PP - 9124KG - 192.9 7

19

/32 3.05 0.120 6.63 0.261 -

(1)

The snap ring is normally packaged separately in the box with bearing.

(2)

Width of bearing is 12.700 mm (.5000").

SHIELDS, SEALS AND SNAP RING COMBINATIONS

Shields and Seals Snap Ring (Wireloc)

(1)

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 9121K 105 4.1339 0.020 0.0008 160 6.2992 0.025 0.0010 26 1.0236 0.20 0.008 2.0 0.079 1.6 3.6 59600 13400 76900 17600 9122K 110 4.3307 0.020 0.0008 170 6.6929 0.025 0.0010 28 1.1024 0.20 0.008 2.0 0.080 - - 71100 16000 92500 20800 9124K 120 4.7244 0.020 0.0008 180 7.0866 0.025 0.0010 28 1.1024 0.20 0.008 2.0 0.079 2.2 4.9 71100 16000 88900 20000 9126K 130 5.1181 0.025 0.0010 200 7.8740 0.030 0.0012 33 1.2992 0.25 0.010 2.0 0.079 3.4 7.4 90700 20400 115600 26000 9128K 140 5.5118 0.025 0.0010 210 8.2677 0.030 0.0012 33 1.2992 0.25 0.010 2.0 0.080 3.6 8.0 105000 23600 124500 28000 9130K 150 5.9055 0.025 0.0010 225 8.8583 0.030 0.0012 35 1.3780 0.25 0.010 2.0 0.080 5.5 12.0 92500 20800 113400 25500 9132K 160 6.2992 0.025 0.0010 240 9.4488 0.030 0.0012 38 1.4961 0.25 0.010 2.0 0.080 6.7 14.8 138000 31000 166800 37500 9134K 170 6.6929 0.025 0.0010 260 10.2362 0.035 0.0014 42 1.6535 0.25 0.010 2.0 0.080 9.0 19.8 160000 36000 189000 42500 9136K 180 7.0866 0.025 0.0010 280 11.0236 0.035 0.0014 44 1.8110 0.25 0.010 2.0 0.080 11.0 24.3 195700 44000 222000 50000 9138K 190 7.4803 0.030 0.0012 290 11.4173 0.035 0.0014 46 1.8110 0.30 0.012 2.0 0.080 12.0 26.5 204000 45500 216000 48000 9140K 200 7.8740 0.030 0.0012 310 12.2047 0.035 0.0014 51 2.0079 0.30 0.012 2.0 0.080 15.4 34.0 245000 55000 245000 55000 9144K 220 8.6614 0.030 0.0012 340 13.3858 0.040 0.0016 56 2.2047 0.30 0.012 2.5 0.100 20.0 44.2 290000 65500 280000 63000 9146K 240 9.4488 0.030 0.0012 360 14.1732 0.040 0.0016 56 2.2047 0.30 0.012 2.5 0.100 21.5 47.3 320000 72000 290000 65500 9152K 260 10.2362 0.035 0.0014 400 15.7480 0.040 0.0016 65 2.5591 0.35 0.014 3.0 0.120 31.6 69.6 400000 90000 345000 78000 9156K 280 11.0236 0.035 0.0014 420 16.5354 0.045 0.0018 65 2.5591 0.35 0.014 3.0 0.120 33.5 73.8 355000 80000 360000 80000 9160K 300 11.8110 0.035 0.0014 460 18.1102 0.045 0.0018 74 2.9134 0.35 0.014 3.0 0.120 46.6 102.9 520000 118000 415000 93000 9164K 320 12.5984 0.040 0.0016 480 18.8976 0.045 0.0018 74 2.9134 0.40 0.016 3.0 0.120 49.1 108.3 570000 127000 430000 98000 9180K 400 15.7480 0.040 0.0016 600 23.6220 0.050 0.0020 90 3.5433 0.40 0.016 4.0 0.160 - - 815000 180000 550000 122000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

OFFSET THICKNESS O.D.

Previous Page
Next Page