Home >> Ball Bearings Catalog >> Page D12

Radial Ball Bearings - Ball Bearings Catalog Page D12

D A

BALL BEARINGS

D12

TIMKEN PRODUCTS CATALOG

ULTRA LIGHT 9300K SERIES

Designed for applications where housing diameters are restricted and it is desirable to maintain relatively large shaft diameters. Resembles the 9100K Series, except corresponding sizes of the 9300K Series have a somewhat thinner section. Used extensively in machine tools, textile machinery and jet engine gearbox applications.

EXTRA LIGHT 9100K SERIES

For applications where housing diameters are restricted and it is desirable to maintain relatively large shaft diameters. Electric motor quality for applications where quietness is a requirement.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(4)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 9301K 12 0.4724 0.008 0.0003 24 0.9449 0.009 0.00035 6 0.236 0.12 0.005 0.3 0.012 0.014 0.03 1600 360 3650 830 9302K 15 0.5906 0.008 0.0003 28 1.1024 0.009 0.00035 7 0.276 0.12 0.005 0.3 0.012 0.018 0.04 2270 510 4890 1100 9303K

(2)

17 0.6693 0.008 0.0003 30 1.1811 0.009 0.00035 7 0.276 0.12 0.005 0.3 0.012 0.027 0.06 2540 570 5250 1180 9305K

(2)

25 0.9843 0.010 0.0004 42 1.6535 0.011 0.00045 9 0.354 0.12 0.005 0.3 0.012 0.045 0.10 4540 1020 8010 1800 9306K

(2)(3)

30 1.1811 0.010 0.0004 47 1.8504 0.011 0.00045 9 0.354 0.12 0.005 0.3 0.012 0.075 0.16 4980 1120 8270 1860 9307K 35 1.3780 0.012 0.00045 55 2.1654 0.013 0.0005 10 0.394 0.12 0.005 0.6 0.024 0.095 0.21 8010 1800 13300 3000 9308K 40 1.5748 0.012 0.00045 62 2.4409 0.013 0.0005 12 0.472 0.12 0.005 0.6 0.024 0.141 0.31 8900 2000 13800 3100 9310K 50 1.9685 0.012 0.00045 72 2.8346 0.013 0.0005 12 0.472 0.12 0.005 0.6 0.024 0.168 0.37 11560 2600 16700 3750 9311K 55 2.1654 0.015 0.0006 80 3.1496 0.013 0.0005 13 0.512* 0.15 0.006 1.0 0.039 0.209 0.46 14010 3150 18900 4250 9313K 65 2.5591 0.015 0.0006 90 3.5433 0.015 0.0006 13 0.512* 0.15 0.006 1.0 0.039 0.250 0.55 16010 3600 19600 4400 9316K 80 3.1496 0.015 0.0006 110 4.3307 0.015 0.0006 16 0.630* 0.15 0.006 1.0 0.039 0.363 0.80 24020 5400 28500 6400

(1)

Maximum shaft or housing fillet radius that bearing corners will clear. * Width tolerance is +.00 mm to -.15 mm (+.000" to -.006").

(2)

Also available with rubber seals, e.g., 9303PP.

(3)

Also available with two shields, e.g., 9306KDD.

(4)

Based on 10

6

revolutions of calculated fatigue life.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 9100K 10 0.3937 0.008 0.0003 26 1.0236 0.009 0.00035 8 0.3150 0.12 0.005 0.3 0.012 0.018 0.04 1960 440 5160 1160 9101K 12 0.4724 0.008 0.0003 28 1.1024 0.009 0.00035 8 0.3150 0.12 0.005 0.3 0.012 0.018 0.04 2360 530 5870 1320 9102K 15 0.5906 0.008 0.0003 32 1.2598 0.011 0.00045 9 0.3543 0.12 0.005 0.3 0.012 0.027 0.06 2800 630 6360 1430 9103K 17 0.6693 0.008 0.0003 35 1.3780 0.011 0.00045 10 0.3937 0.12 0.005 0.3 0.012 0.041 0.09 3200 720 6800 1530 9104K 20 0.7874 0.010 0.0004 42 1.6535 0.011 0.00045 12 0.4724 0.12 0.005 0.6 0.024 0.073 0.16 5000 1120 10700 2400 9105K 25 0.9843 0.010 0.0004 47 1.8504 0.011 0.00045 12 0.4724 0.12 0.005 0.6 0.024 0.077 0.17 5740 1290 11300 2550 9106K 30 1.1811 0.010 0.0004 55 2.1654 0.013 0.0005 13 0.5118 0.12 0.005 1.0 0.039 0.118 0.26 8010 1800 14600 3350 9107K 35 1.3780 0.012 0.00045 62 2.4409 0.013 0.0005 14 0.5512 0.12 0.005 1.0 0.039 0.145 0.32 9960 2240 18000 4050 9108K 40 1.5748 0.012 0.00045 68 2.6772 0.013 0.0005 15 0.5906 0.12 0.005 1.0 0.039 0.195 0.43 12200 2750 20000 4500 9109K 45 1.7717 0.012 0.00045 75 2.9528 0.013 0.0005 16 0.6299 0.12 0.005 1.0 0.039 0.249 0.55 14900 3350 24000 5400 9110K 50 1.9685 0.012 0.00045 80 3.1496 0.013 0.0005 16 0.6299 0.12 0.005 1.0 0.039 0.272 0.60 16000 3600 24900 5600 9111K 55 2.1654 0.015 0.0006 90 3.5433 0.015 0.0006 18 0.7087 0.15 0.006 1.0 0.039 0.390 0.86 20700 4650 32000 7200 9112K 60 2.3622 0.015 0.0006 95 3.7402 0.015 0.0006 18 0.7087 0.15 0.006 1.0 0.039 0.417 0.92 22600 5100 33400 7500 9113K 65 2.5591 0.015 0.0006 100 3.9370 0.015 0.0006 18 0.7087 0.15 0.006 1.0 0.039 0.445 0.98 24500 5500 34700 7800 9114K 70 2.7559 0.015 0.0006 110 4.3307 0.015 0.0006 20 0.7874 0.15 0.006 1.0 0.039 0.630 1.39 29800 6700 43200 9720 9115K 75 2.9528 0.015 0.0006 115 4.5276 0.015 0.0006 20 0.7874 0.15 0.006 1.0 0.039 0.680 1.50 32700 7350 44500 10000 9116K 80 3.1496 0.015 0.0006 125 4.9213 0.018 0.0007 22 0.8661 0.15 0.006 1.0 0.039 0.885 1.95 35600 8000 54300 12200 9117K 85 3.3465 0.020 0.0008 130 5.1181 0.018 0.0007 22 0.8661 0.20 0.008 1.0 0.039 0.966 2.13 35600 8000 56500 12700 9118K 90 3.5433 0.020 0.0008 140 5.5118 0.018 0.0007 24 0.9449 0.20 0.008 1.5 0.059 1.157 2.55 48000 10800 66700 15000 9119K 95 3.7402 0.020 0.0008 145 5.7087 0.018 0.0007 24 0.9449 0.20 0.008 1.5 0.059 1.188 2.62 52500 11800 68100 15300 9120K 100 3.9370 0.020 0.0008 150 5.9055 0.018 0.0007 24 0.9449 0.20 0.008 1.5 0.059 1.315 2.90 52500 11800 68100 15300

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life. Continued on the next page.

D C d D C d

Previous Page
Next Page