Home >> Ball Bearings Catalog >> Page D117

Ball Bearings Catalog - Page D117 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D117

BSPB Q BALL SCREW SUPPORT BEARING PILLOW BLOCK UNITS

Similar in design and features to the Series BSPB D, except MM-BS-QU quadroplex bearings are used. Units are supplied with the bearings in quad sets mounted in the "DB" ("O") arrangement. Consult your Timken representative for suggested shaft fits.

STANDARD SERIES - DIMENSIONAL TOLERANCES .13 mm ( 0.005") UNLESS OTHERWISE STATED.

Shaft Unit C d d

1

d

2

d

3

d

4

D E F G H J K L N P R S T U Wt. Dia. Number mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm kg ( Bearing Set) in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. lbs. 17 BSPB17Q32 77.00 17.000 4.3 7.8 9.0 36.0 26.0 74.26 42.5 47.000 17 62 32.0 1.0 32.000 38.0 22.0 9.0 8.5 85.5 1.5

76.95 16.996 72.74 46.987 31.987

(MM17BS47QUH) 3.031 0.6693 0.17 0.31 0.35 1.42 1.02 2.924 1.67 1.8504 0.67 2.44 1.26 0.04 1.2598 1.50 0.87 0.35 0.33 3.37 3.3

3.03 0.6691 2.864 1.8499 1.2593

20 BSPB20Q32 77.00 20.000 4.3 7.8 9.0 36.0 26.0 74.26 42.5 47.000 17 62 32.0 1.0 32.000 38.0 22.0 9.0 8.5 85.5 1.5

76.95 19.996 72.74 46.987 31.987

(MM20BS47QUH) 3.031 0.7874 0.17 0.31 0.35 1.42 1.02 2.924 1.67 1.8504 0.67 2.44 1.26 0.04 1.2598 1.50 0.87 0.35 0.33 3.37 3.3

3.03 0.7872 2.864 1.8499 1.2593

25 BSPB25Q42 82.00 25.000 4.3 9.8 11.0 50.0 40.0 80.26 59.5 62.500 20 85 42.0 1.0 42.000 42.0 25.0 10.0 10.0 115.0 2.8

81.95 24.996 78.74 62.487 41.987

(MM25BS62QUH) 3.228 0.9842 0.17 0.39 0.43 1.97 1.57 3.16 2.34 2.4606 0.79 3.35 1.65 0.04 1.6535 1.65 0.98 0.39 0.39 4.53 6.16

3.226 0.9841 3.1 2.4601 1.6530

30 BSPB30Q42 82.00 30.000 4.3 9.8 11.0 50.0 40.0 80.26 59.5 62.500 20 85 42.0 1.0 42.000 42.0 25.0 10.0 10.0 115.0 2.7

81.95 29.996 78.74 62.487 41.987

(MM30BS62QUH) 3.228 1.1811 0.17 0.39 0.43 1.97 1.57 3.16 2.34 2.4606 0.79 3.35 1.65 0.04 1.6535 1.65 0.98 0.39 0.39 4.53 5.94

3.226 1.1809 3.1 2.4601 1.6530

35 BSPB35Q50 82.00 35.000 4.3 13.0 13.0 60.0 46.0 80.26 66.5 68.000 20.5 95 50 1.0 50.000 42.0 25.0 10.0 10.0 126.0 3.8

81.95 34.995 78.74 67.987 49.987

(MM35BS72QUH) 3.228 1.3780 0.17 0.51 0.51 2.36 1.81 3.16 2.62 2.6772 0.81 3.74 1.97 0.04 1.9685 1.65 0.98 0.39 0.39 4.96 8.36

3.226 1.3778 3.1 2.6767 1.9680

40 BSPB40Q50 82.00 40.000 4.3 13.0 13.0 60.0 46.0 80.26 66.5 68.000 20.5 95 50.0 1.0 50.000 42.0 25.0 10.0 10.0 126.0 3.7

81.95 39.995 78.74 67.987 49.987

(MM40BS72QUH) 4.173 1.5748 0.17 0.51 0.51 2.36 1.81 4.105 2.62 2.6772 0.81 3.74 1.97 0.04 1.9685 1.65 0.98 0.39 0.39 4.96 8.14

4.171 1.5746 4.045 2.6767 1.9680

HEAVY-DUTY SERIES

35 BSPB35Q65 106.00 35.000 5.3 11.8 18.0 76.0 66.0 104.26 90.0 95.000 30.0 130.0 65.0 1.0 65.000 53.0 32.0 13.0 15.0 175.0 9.7

105.95 34.995 102.74 94.987 64.987

(MM35BS100QUH) 3.228 1.3780 0.21 0.46 0.71 2.99 2.6 3.16 3.54 3.7402 1.18 5.12 2.56 0.04 2.5590 2.09 1.26 0.51 0.59 6.89 21.34

3.226 1.3778 3.1 3.7396 2.5585

40 BSPB40Q65 106.00 40.000 5.3 11.8 18.0 76.0 66.0 104.26 90.0 95.000 30.0 130.0 65.0 1.0 65.000 53.0 32.0 13.0 15.0 175.0 9.5

105.95 39.995 102.74 94.987 64.987

(MM40BS100QUH) 4.173 1.5748 0.21 0.46 0.71 2.99 2.6 4.105 3.54 3.7402 1.18 5.12 2.56 0.04 2.5590 2.09 1.26 0.51 0.59 6.89 20.9

4.171 1.5746 4.045 3.7396 2.5585

45 BSPB45Q65 106.00 45.000 5.3 11.8 18.0 76.0 66.0 104.26 90.0 95.000 30.0 130.0 65.0 1.0 65.000 53.0 32.0 13.0 15.0 175.0 9.3

105.95 44.995 102.74 94.987 64.987

(MM45BS100QUH) 4.173 1.7716 0.21 0.46 0.71 2.99 2.6 4.105 3.54 3.7402 1.18 5.12 2.56 0.04 2.5590 2.09 1.26 0.51 0.59 6.89 20.46

4.171 1.7714 4.045 3.7396 2.5585

50 BSPB50Q65 106.00 50.000 5.3 11.8 18.0 76.0 66.0 104.26 90.0 95.000 30.0 130.0 65.0 1.0 65.000 53.0 32.0 13.0 15.0 175.0 9.1

105.95 49.995 102.74 94.987 64.987

(MM50BS100QUH) 4.173 1.9685 0.21 0.46 0.71 2.99 2.6 4.105 3.54 3.7402 1.18 5.12 2.56 0.04 2.5590 2.09 1.26 0.51 0.59 6.89 20.02

4.171 1.9683 4.045 3.7396 2.5585

B A

4 HOLES 'd1' EQUISPACED ON 'F' P.C. DIA. G H

A

N L CENTER HEIGHT G H K H J

A

FOOT HEIGHT

A

U T S R P

0.0008

4 HOLES 'd3' 2 HOLES 'd2'

A

0.0004

C E D d

4

1 X 45

A B

0.0004 0.0008

Previous Page
Next Page