Home >> Ball Bearings Catalog >> Page D113

Ball Bearings Catalog - Page D113 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D113

Static Limiting Dynamic Axial Thrust Thrust Capacity

(3)

Load Rating

(1)(3)

Axial Spring Drag Torque Preload

(2)(3)

TL C

ae

Max. Speed Constant

(3)

(preloaded set) (Heavy) lbs. RPM 10

6

lbs./in. in.-lbs. lbs.

BALL SCREW SUPPORT SERIES

PERFORMANCE DATA INCH SERIES (INCH UNITS)

C [2xC] d D

a

d

a

r

(1)

Based on 1500 hours L

10

life and permissable speed.

(2)

Heavy preload is standard.

(3)

Data presented is for a single bearing in a DUH set and for two bearings in a QUH set mounted DB or DF.

INCH SERIES - INCH UNITS - DUH / QUH

MM9306WI2HDUH 5600 4700 4.30 2.83 700 MM9308WI2HDUH 8000 6700 3300 6.00 3.89 1000 MM9310WI2HDUH 10200 8150 2900 7.20 3.89 1400 MM9311WI3HDUH 11400 8650 2700 7.90 4.96 1500 MM9313WI5HDUH 13700 9300 2200 9.50 7.26 1800 MM9316WI3HDUH 17300 10000 1700 11.90 8.85 2200 MM9321WI3DUH 26000 12900 1300 19.40 9.01 4800 MM9326WI6HDUH 42000 21200 1000 20.70 11.1 6000 MM9306WI2HQUH 11200 9100 3300 8.60 5.66 1400 MM9308WI2HQUH 16000 10900 2300 12.00 7.78 2000 MM9310WI2HQUH 20400 13200 2000 14.40 7.78 2800 MM9311WI3HQUH 22800 14100 1900 15.80 9.92 3000 MM9313WI5HQUH 27400 15100 1500 19.00 14.52 3600 MM9316WI3HQUH 34600 16200 1200 23.80 17.7 4400 MM9321WI3QUH 52000 21000 900 38.80 18.02 9600 MM9326WI6HQUH 84000 34400 700 41.40 22.22 12000

N RPM N/m N-m N INCH SERIES - METRIC UNITS - DUH / QUH

MM9306WI2HDUH 24900 4700 750 0.32 3110 MM9308WI2HDUH 35600 29800 3300 1050 0.44 4450 MM9310WI2HDUH 45400 36300 2900 1260 0.44 6230 MM9311WI3HDUH 50700 38500 2700 1380 0.56 6670 MM9313WI5HDUH 60900 41400 2200 1660 0.82 8010 MM9316WI3HDUH 77000 44500 1700 2080 1 9790 MM9321WI3DUH 115700 57400 1300 3400 1.02 21350 MM9326WI6HDUH 186800 94300 1000 3630 1.26 26690 MM9306WI2HQUH 49800 40500 3300 1510 0.64 6230 MM9308WI2HQUH 71200 48500 2300 2100 0.88 8900 MM9310WI2HQUH 90700 58700 2000 2520 0.88 12450 MM9311WI3HQUH 101400 62700 1900 2770 1.12 13340 MM9313WI5HQUH 121900 67200 1500 3330 1.64 16010 MM9316WI3HQUH 153900 72100 1200 4170 2 19570 MM9321WI3QUH 231300 93400 900 6800 2.04 42700 MM9326WI6HQUH 373600 153000 700 7250 2.51 53380

Bearing Number

Previous Page
Next Page