Home >> Ball Bearings Catalog >> Page D111

Ball Bearings Catalog - Page D111 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D111

Static Limiting Dynamic Axial Thrust Thrust Capacity

(3)

Load Rating

(1)(3)

Axial Spring Drag Torque Preload

(2)(3)

TL C

ae

Max. Speed Constant

(3)

(preloaded set) (Heavy) N RPM N/m N-m N

BALL SCREW SUPPORT SERIES

PERFORMANCE DATA METRIC SERIES (METRIC UNITS)

C [2xC] d D

a

d

a

r

(1)

Based on 1500 hours L

10

life and permissable speed.

(2)

Heavy preload is standard.

(3)

Data presented is for a single bearing in a DUH set and for two bearings in a QUH set mounted DB or DF.

METRIC SERIES - METRIC UNITS - DUH

MM12BS32DUH 11400 9500 7300 425 0.28 1000 MM15BS35DUH 13700 10400 6400 490 0.30 1200 MM17BS47DUH 24900 4700 750 0.32 3110 MM20BS47DUH 24900 4700 750 0.32 3110 MM25BS52DUH 27100 26000 4300 780 .39 2700 MM25BS62DUH 35600 29800 3300 1050 0.44 4450 MM30BS62DUH 35600 29800 3300 1050 0.44 4450 MM30BS72DUH 45400 36300 2900 1260 0.44 6230 MM35BS72DUH 45400 36300 2900 1260 0.44 6230 MM40BS72DUH 45400 36300 2900 1260 0.44 6230 MM45BS75DUH 50700 38500 2700 1380 0.56 6670 MM40BS90DUH 60900 41400 2200 1660 0.82 8010 MM40BS90-20DUH 60900 41400 2200 1660 .82 8010 MM40BS90-23DUH 60900 41400 2200 1660 .82 8010 MM50BS90DUH 60900 41400 2200 1660 0.82 8010 MM55BS90DUH 60900 41400 2200 1660 0.82 8010 MM35BS100DUH 93400 71200 2000 1750 1.02 12900 MM40BS100DUH 93400 71200 2000 1750 1.02 12900 MM45BS100DUH 93400 71200 2000 1750 1.02 12900 MM50BS100DUH 93400 71200 2000 1750 1.02 12900 MM75BS110DUH 77000 44500 1700 2080 1.00 9790 MM55BS120DUH 133400 75600 1700 2150 1.36 15570 MM60BS120DUH 133400 75600 1700 2150 1.36 15570 MM100BS150DUH 115600 57400 1300 3400 2.18 21350

METRIC SERIES - METRIC UNITS - QUH

MM12BS32QUH 22800 15400 5100 850 0.56 2000 MM15BS35QUH 27400 16850 4500 980 0.60 2400 MM17BS47QUH 49800 40500 3300 1510 0.64 6230 MM20BS47QUH 49800 40500 3300 1510 0.64 6230 MM25BS52QUH 54300 42300 3000 1560 0.49 5400 MM25BS62QUH 71200 48500 2300 2100 0.88 8900 MM30BS62QUH 71200 48500 2300 2100 0.88 8900 MM30BS72QUH 90700 58700 2000 2520 0.88 12450 MM35BS72QUH 90700 58700 2000 2520 0.88 12450 MM40BS72QUH 90700 58700 2000 2520 0.88 12450 MM45BS75QUH 101400 62700 1900 2770 1.12 13340 MM40BS90QUH 121900 67200 1500 3330 1.64 16010 MM50BS90QUH 121900 67200 1500 3330 1.64 16010 MM55BS90QUH 121900 67200 1500 3330 1.64 16010 MM35BS100QUH 186800 115600 1400 3500 2.04 25800 MM40BS100QUH 186800 115600 1400 3500 2.04 25800 MM45BS100QUH 186800 115600 1400 3500 2.04 25800 MM50BS100QUH 186800 115600 1400 3500 2.04 25800 MM75BS110QUH 153900 72100 1200 4170 2.00 19570 MM55BS120QUH 266900 122800 1200 4310 2.72 31140 MM60BS120QUH 266900 122800 1200 4310 2.72 31140 MM100BS150QUH 231300 93400 900 6790 4.36 42700

Bearing Number

Previous Page
Next Page