Home >> Ball Bearings Catalog >> Page D107

Ball Bearings Catalog - Page D107 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D107

1 32.1 31.9 55.8 55.5 24.995 25.000 0.005 0.005 62 62.008 0.000 0.015 62.012 62.007 0.019 0.007 MM305K 1 37.7 37.5 65.2 64.9 29.995 30.000 0.005 0.005 72 72.008 0.000 0.015 72.011 72.007 0.019 0.007 MM306K 1.5 43.7 43.2 72.1 71.6 34.995 35.000 0.005 0.006 80 80.008 0.000 0.015 80.012 80.008 0.020 0.008 MM307K 1.5 49.8 49.3 81.3 80.8 39.995 40.000 0.005 0.006 90 90.008 0.000 0.016 90.015 90.007 0.023 0.007 MM308K 1.5 55.9 55.4 90.2 89.7 44.995 45.000 0.005 0.006 100 100.008 0.000 0.016 100.018 100.010 0.025 0.010 MM309K 1.5 61.2 60.7 99.8 99.3 49.995 50.000 0.005 0.006 110 110.008 0.000 0.016 110.018 110.010 0.025 0.010 MM310K 2 67.3 66.8 108.7 108.2 54.995 55.000 0.005 0.007 120 120.008 0.000 0.016 120.018 120.010 0.025 0.010 MM311K 2 43.2 72.6 117.9 117.3 59.995 60.000 0.005 0.007 130 130.009 0.000 0.018 130.020 130.010 0.029 0.010 MM312K 2 80.3 79.8 126.8 126.2 64.995 65.000 0.005 0.007 140 140.009 0.000 0.018 140.020 140.010 0.029 0.010 MM313K 2 85.3 84.8 135.6 135.1 69.995 70.000 0.005 0.007 150 150.009 0.000 0.018 150.023 150.012 0.032 0.012 MM314K 0.039 1.27 1.26 2.2 2.19 0.9841 0.9843 0.0002 0.0002 2.4409 2.4412 0.0000 0.0006 2.44140 2.44120 0.00080 0.0003 MM305K 0.039 1.49 1.48 2.57 2.56 1.1809 1.1811 0.0002 0.0002 2.8346 2.8349 0.0000 0.0006 2.83510 2.83490 0.00080 0.0003 MM306K 0.059 1.72 1.7 2.84 2.82 1.3778 1.3780 0.0002 0.00025 3.1496 3.1499 0.0000 0.0006 3.15010 3.14990 0.00080 0.0003 MM308K 0.059 1.96 1.94 3.2 3.18 1.5746 1.5748 0.0002 0.00025 3.5433 3.5436 0.0000 0.0006 3.54390 3.54360 0.00090 0.0003 MM308K 0.059 2.2 2.18 3.55 3.53 1.7715 1.7717 0.0002 0.00025 3.9370 3.9373 0.0000 0.0006 3.93770 3.93740 0.00100 0.0004 MM309K 0.059 2.41 2.39 3.93 3.91 1.9683 1.9685 0.0002 0.00025 4.3307 4.3310 0.0000 0.0006 4.33140 4.33110 0.00100 0.0004 MM310K 0.079 2.65 2.63 4.28 4.26 2.1652 2.1654 0.0002 0.0003 4.7244 4.7247 0.0000 0.0006 4.72510 4.72480 0.00100 0.0004 MM311K 0.079 2.88 2.86 4.64 4.62 2.3620 2.3622 0.0002 0.0003 5.1181 5.1185 0.0000 0.0007 5.11890 5.11850 0.00110 0.0004 MM312K 0.079 3.16 3.14 4.99 4.97 2.5589 2.5591 0.0002 0.0003 5.5118 5.5122 0.0000 0.0007 5.51260 5.51220 0.00110 0.0004 MM313K 0.079 3.36 3.34 5.34 5.32 2.7557 2.7559 0.0002 0.0003 5.9055 5.9059 0.0000 0.0007 5.90640 5.90600 0.00120 0.00050 MM314K

in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm mm mm mm mm. mm. mm. mm

Previous Page
Next Page