Home >> Ball Bearings Catalog >> Page D103

Ball Bearings Catalog - Page D103 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D103

0.039 0.7 0.69 1.27 1.26 0.4722 0.4724 0.0002 0.00015 1.4567 1.4570 0.000 0.0005 1.45710 1.45690 0.00070 0.00020 301WI 0.039 0.88 0.87 1.41 1.4 0.5904 0.5906 0.0002 0.00015 1.6535 1.6538 0.000 0.0005 1.65390 1.65370 0.00070 0.00020 302WI 0.039 0.9 0.89 1.66 1.65 0.6691 0.6693 0.0002 0.00015 1.8504 1.8507 0.000 0.0005 1.85090 1.85070 0.00080 0.00030 303WI 0.039 1.19 1.18 1.84 1.83 0.7872 0.7874 0.0002 0.00020 2.0472 2.0475 0.000 0.00055 2.04770 2.04750 0.00080 0.00030 304WI 0.039 1.27 1.26 2.2 2.19 0.9841 0.9843 0.0002 0.00020 2.4409 2.4412 0.000 0.0006 2.44140 2.44120 0.00080 0.00030 305WI 0.039 1.49 1.48 2.57 2.56 1.1809 1.1811 0.0002 0.00020 2.8346 2.8349 0.000 0.0006 2.83510 2.83490 0.00080 0.00030 306WI 0.059 1.72 1.7 2.84 2.82 1.3778 1.3780 0.0002 0.00025 3.1496 3.1499 0.000 0.0006 3.15010 3.14990 0.00080 0.00030 307WI 0.059 1.96 1.94 3.2 3.18 1.5746 1.5748 0.0002 0.00025 3.5433 3.5436 0.000 0.0006 3.54390 3.54360 0.00090 0.00030 308WI 0.059 2.2 2.18 3.55 3.53 1.7715 1.7717 0.0002 0.00025 3.9370 3.9373 0.000 0.0006 3.93770 3.93740 0.00100 0.00040 309WI 0.079 2.41 2.39 3.93 3.91 1.9683 1.9685 0.0002 0.00025 4.3307 4.3310 0.000 0.0006 4.33140 4.33110 0.00100 0.00040 310WI 0.079 2.65 2.63 4.28 4.26 2.1652 2.1654 0.0002 0.00030 4.7244 4.7247 0.000 0.0006 4.72510 4.72480 0.00100 0.00040 311WI 0.079 2.88 2.86 4.64 4.62 2.3620 2.3622 0.0002 0.00030 5.1181 5.1185 0.000 0.0007 5.11890 5.11850 0.00110 0.00040 312WI 0.079 3.16 3.14 4.99 4.97 2.5589 2.5591 0.0002 0.00030 5.5118 5.5122 0.000 0.0007 5.51260 5.51220 0.00110 0.00040 313WI 0.079 3.36 3.34 5.34 5.32 2.7557 2.7559 0.0002 0.00030 5.9055 5.9059 0.000 0.0007 5.90640 5.90600 0.00120 0.00050 314WI

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Might Loose Max. Min. Max. Min. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. Bearing Number 2MM or 3MM

Previous Page
Next Page