Home >> Ball Bearings Catalog >> Page D101

Ball Bearings Catalog - Page D101 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D101

1 17.7 17.4 32.1 31.9 11.995 12.000 0.005 0.004 37.000 37.006 0.000 0.012 37.010 37.005 0.016 0.005 301WI 1 22.2 22.0 35.7 35.4 14.995 15.000 0.005 0.004 42.000 42.006 0.000 0.012 42.010 42.005 0.016 0.005 302WI 1 22.7 22.5 42.0 41.8 16.995 17.000 0.005 0.004 47.000 47.006 0.000 0.012 47.012 47.007 0.018 0.007 303WI 1 30.1 29.9 46.6 46.4 19.995 20.000 0.005 0.005 52.000 52.006 0.000 0.013 52.012 52.007 0.019 0.007 304WI 1 32.1 31.9 55.8 55.5 24.995 25.000 0.005 0.005 62.000 62.008 0.000 0.015 62.012 62.007 0.019 0.007 305WI 1 37.7 37.5 65.2 64.9 29.995 30.000 0.005 0.005 72.000 72.008 0.000 0.015 72.011 72.007 0.019 0.007 306WI 1.5 43.7 43.2 72.1 71.6 34.995 35.000 0.005 0.006 80.000 80.008 0.000 0.015 80.012 80.008 0.020 0.008 307WI 1.5 49.8 49.3 81.3 80.8 39.995 40.000 0.005 0.006 90.000 90.008 0.000 0.016 90.015 90.007 0.023 0.007 308WI 1.5 55.9 55.4 90.2 89.7 44.995 45.000 0.005 0.006 100.000 100.008 0.000 0.016 100.018 100.010 0.025 0.010 309WI 2 61.2 60.7 99.8 99.3 49.995 50.000 0.005 0.006 110.000 110.008 0.000 0.016 110.018 110.010 0.025 0.010 310WI 2 67.3 66.8 108.7 108.2 54.995 55.000 0.005 0.007 120.000 120.008 0.000 0.016 120.018 120.010 0.025 0.010 311WI 2 43.2 72.6 117.9 117.3 59.995 60.000 0.005 0.007 130.000 130.009 0.000 0.018 130.020 130.010 0.029 0.010 312WI 2 80.3 79.8 126.8 126.2 64.995 65.000 0.005 0.007 140.000 140.009 0.000 0.018 140.020 140.010 0.029 0.010 313WI 2 85.3 84.8 135.6 135.1 69.995 70.000 0.005 0.007 150.000 150.009 0.000 0.018 150.023 150.012 0.032 0.012 314WI 3 113.2 112.4 183.3 182.5 94.995 95.000 0.005 0.013 200.00 200.011 0.000 0.022 200.025 200.015 0.036 0.015 319WI

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm mm Bearing Number 2MM or 3MM

Previous Page
Next Page