Home >> Ball Bearings Catalog >> Page D10

Radial Ball Bearings - Ball Bearings Catalog Page D10

D A

BALL BEARINGS

D10

TIMKEN PRODUCTS CATALOG

d H MIN. FRAME OPENING A STOCK THICKNESS G M d

1 2

A BOLT HOLE DIA. "N" 2 HOLES - 180 APART L H J SET SCREW

1

ST FLANGETTE UNIT

Pressed steel housed units designed for light-duty applications. Available in shaft sizes from 6.35 mm - 12.7 mm (

1

/4 to

1

/2 inch). Designed to simplify mounting on side plate or frame-type housings. Two identical steel stampings house a clamp-type bearing with a spherical O.D. outer ring. Spherical inside surface of each stamping mates with the spherical O.D. of the bearing, providing initial self-alignment at mounting. Offers features of basic clamp-type bearing. Available with sealed or shielded construction. Radial load capacity is 25 percent of basic bearing's dynamic load rating at 33.3 RPM. Inspected to ABEC-1 tolerances, except bore. Suggested shaft tolerance: Nominal bore size to -.0005 in. resulting in .000 in. to .001 in. loose-shaft fit.

RTF-RUBBER TIRE FLANGE HOUSED UNIT

Synthetic, conductive elastomer of Durometer hardness 80-85 facilitates mounting of standard cylindrical O.D. bearings in side plate of frame-type housings. Generous taper on entrance corner of rubber cartridge simplifies insertion of unit into side panel, assuring reasonable squareness of bearings when fully mounted. Bearing is positioned by integral flange of the rubber cartridge. Resiliency of elastomer accommodates wider than the standard suggested housing bore tolerance. Greater flexibility in adjusting to minor shaft and/or housing alignment. Helps reduce airborne noise and structural vibration. Additional advantages are similar to features of basic clamp-type bearing design. Due to deflection characteristics of the elastomer, radial and thrust ratings for the RTF Series are 10 percent of the basic bearing's dynamic load rating at 33.3 RPM.

Unit Bore** Set- Max. Number d A d

1

H2 M G A1 H L J N screw Radial +0.13 mm Thread* Unit -0.000 mm Load +0.0005" -0.0000" mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. N lbs. S1PPB7-3 ST 6.350 0.2500 5.556

7

/32 14.287

9

/16 19.844

25

/32 10.922 0.430 2.007 0.079 0.683 0.0269 45.244 1

25

/32 22.225

7

/8 30.956 1

7

/32 0.219

7

/32 4-40 312 70 S3PPB15 ST 7.937 0.3125 7.144

9

/32 19.844

25

/32 27.781 1

3

/32 14.275 0.562 2.718 0.107 0.836 0.0329 53.181 2

3

/32 30.163 1

13

/16 38.894 1

17

/32 0.219

7

/32 8-36 668 150 S5PPB2 ST 12.700 0.5000 7.937

5

/16 23.019

29

/32 32.544 1

9

/32 15.875 0.625 3.048 0.120 0.912 0.0359 59.531 2

11

/32 36.512 1

17

/16 45.244 1

25

/32 0.219

7

/32 8-36 980 220

* All setscrews are hex socket oval point, six fluted socket setscrews available upon request. **Bore tolerance applies prior to collar assembly. Setscrews with fused plastic patch available at added cost.

Unit Bore** D Set- Max. Number d RTF HSG C d

1

E B G H screw Radial +0.13 mm O.D. Bore Thread* Unit -0.000 mm Load +0.0005" 0.13 mm 0.13 mm -0.0000" 0.005" 0.005" mm in. mm in. mm in. mm in. N lbs. S1PP73RTF 6.350 0.2500 19.355 0.762 19.050 0.750 13.494

17

/32 14.287

9

/16 22.225

7

/8 11.906

15

/32 1.984

5

/64 7.541

19

/64 4-40 116 26 S3PP16RTF 7.937 0.3125 27.280 1.074 26.975 1.062 19.050

3

/4 19.844

25

/32 30.956 1

7

/32 15.875

5

/8 3.969

5

/32 10.319

13

/32 8-36 258 58 S3PP4RTF 9.525 0.3750 27.280 1.074 26.975 1.062 19.050

3

/4 19.844

25

/32 30.956 1

7

/32 15.875

5

/8 3.969

5

/32 10.319

13

/32 8-36 258 58 S5PP2RTF 12.700 0.5000 35.255 1.388 34.925 1.375 25.400 1 23.019

29

/32 38.894 1

17

/32 17.859

45

/64 3.969

5

/32 11.906

15

/32 8-36 392 88

* All setscrews are hex socket oval point, six fluted socket setscrews available upon request. **Bore tolerance applies prior to collar assembly. Setscrews with fused plastic patch available at added cost.

D d SET SCREW C

1

B H G E

Previous Page
Next Page