Home >> Ball Bearings Catalog >> Page D1

Ball Bearings Catalog - Page D1 Radial and Angular Contact Bearings

A

TIMKEN PRODUCTS CATALOG

D1

RADIAL AND ANGULAR CONTACT BEARINGS

Overview: Timken is a premier manufacturer of ball bearings. We produce a broad range of precision ball bearings, wide inner ring ball bearings and housed units for standard industrial applications and specialized uses. From standard single-row deep groove radial ball bearings to advanced integral designs, Timken has your solution. 3 mm - 600 mm bore. Aircraft, construction, agriculture, machine tool and general industry. Special coatings for corrosion resistance, special seal designs. Radial: Better life in contaminated environments. Angular: Single-row angular contact ball bearing - suited to work in lower operating temperature and high speed with a heavy thrust load. Can be mounted in a duplex arrangement. The refined bore tolerance give a higher life. Double-row angular contact ball bearing - excellent axial and radial rigidity in confined space.

A D

Previous Page
Next Page