Home >> Ball Bearing Housed Unit >> Page A-77

Ball Bearing Housed Unit - Page A-77 Ball Bearing Housed Units-Ball Bearing Housed Units

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-77

Incorporates Shaft Guarding Technology, which reduces replacement time, provides shaft protection and prolongs the life of the shaft. Heavier than our standard block with solid, flat feet for increased strength. Timken YAS-series high-base, set screw pillow blocks feature the GY-KRRB bearing. This full-width inner ring set screw is well-suited for industrial applications involving wet or dirty environments. Housing is designed for two-bolt mounting in any position. Contact your Timken engineer to discuss highly corrosive applications (food processing, chemical exposure) where Timken thin-dense chrome-coated bearings can be utilized.

BEARING DATA

Unit Bearing No. Dimensions and Load Ratings YAS GY-KRRB Page A-44 Unit Shaft Dia. H H

2

B L J A H

1

N N

1

F S

1

E Bolt Size Bearing No. Housing No. Unit Wt. in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. YAS

1

/2 30.16 1

3

/16 56.4 2

7

/32 27.4 1

5

/64 123.8 4

7

/8 92.1 3

5

/8 30.2 1

3

/16 11.9

15

/32 11.1

7

/16 22.2

7

/8 22.9 0.900 15.9

5

/8 31.0 1

7

/32 10

3

/8 GY1008KRRB T40238 0.4536 1.0000 YAS

5

/8 GY1010KRRB YAS 17 GYE17KRRB YAS

3

/4 SGT 33.34 1

5

/16 65.9 2

19

/32 31.8 1 /4 127.0 5 96.4 3

51

/64 33.3 1

5

/16 15.1

19

/32 11.1

7

/16 20.2

51

/64 27.6 1.085 19.1

3

/4 35.7 1

13

/32 10

3

/8 GY1012KRRB SGT M96830 0.7027 1.5491 YAS 20 sgT GYE20KRRB SGT YAS

7

/8 SGT 36.51 1

7

/16 73.0 2

7

/8 34.9 1

3

/8 139.7 5

1

/2 104.8 4

1

/8 37.3 1

15

/32 15.1

19

/32 11.1

7

/16 20.6

13

/16 33.8 1.332 20.6

13

/16 39.3 1

35

/64 10

3

/8 GY1014KRRB SGT M96833 0.9535 2.1022 YAS

15

/16 SGT GY1015KRRB SGT YAS 1 SGT GY1100KRRB SGT YAS 25 sgT GYE25KRRB SGT YAS 1 /8 SGT 42.86 1

11

/16 84.9 3

11

/32 39.3 1

35

/64 157.2 6

3

/16 117.5 4

5

/8 42.9 1

11

/16 16.7

21

/32 14.3

9

/16 23.8

15

/16 40.3 1.587 23.4

59

/64 44.8 1

49

/64 12

1

/2 GY1102KRRB SGT M96836 1.4275 3.1472 YAS 1

3

/16 SGT GY1103KRRB SGT YAS 1 /4S GY1103KRRB3 SGT YAS 30 sgT GYE30KRRB SGT YAS 1 /4 SGT 47.63 1

7

/8 95.3 3 /4 45.2 1

25

/32 166.7 6

9

/16 130.2 5

1

/8 46.8 1

27

/32 18.3

23

/32 14.3

9

/16 24.6

31

/32 46.8 1.844 28.2 1

7

/64 51.6 2

1

/32 12

1

/2 GY1104KRRB SGT M96839 1.8981 4.1847 YAS 1

3

/8 SGT GY1106KRRB SGT YAS 1

7

/16 SGT GY1107KRRB SGT YAS 35 sgT GYE35KRRB SGT YAS 1 /2 SGT 49.21 1

15

/16 101.6 4 49.2 1

15

/16 179.4 7

1

/16 136.5 5

3

/8 51.6 2

1

/32 19.1

3

/4 14.3

9

/16 26.2 1 /32 52.3 2.058 30.2 1

3

/16 56.0 2

13

/34 12

1

/2 GY1108KRRB SGT M96842 2.4763 5.4592 YAS 40 SGT GYE40KRRB SGT YAS 1

5

/8 SGT 53.98 2

1

/8 106.4 4

3

/16 50.4 1

63

/64 191.3 7

17

/32 149.2 5

7

/8 52.4 2

1

/16 19.1

3

/4 14.3

9

/16 28.6 1 /8 57.9 2.280 31.4 1

15

/64 57.5 2

17

/64 12

1

/2 GY1110KRRB SGT M96844 2.681 5.9107 YAS 1

11

/16 SGT GY1111KRRB SGT YAS 1

3

/4 SGT GY1112KRRB SGT YAS 45 SGT GYE45KRRB SGT YAS 1

15

/16 SGT 57.15 2

1

/4 114.3 4

1

/2 51.6 2

1

/32 200.2 7 /8 158.0 6

7

/32 57.9 2

9

/32 19.1

3

/4 18.3

23

/32 25.4 1 62.8 2.474 32.5 1

9

/32 61.5 2

27

/64 16

5

/8 GY1115KRRB SGT M96847 3.3136 7.3053 YAS 2S GY1115KRRB2 YAS 50 SGT GYE50KRRB SGT YAS 2 SGT 63.50 2

1

/2 127.8 5

1

/32 55.6 2

3

/16 222.3 8

3

/4 176.2 6

15

/16 60.3 2

3

/8 20.6

13

/16 18.3

23

/32 29.4 1

5

/32 69.8 2.747 33.3 1

5

/16 61.9 2

7

/16 16

5

/8 GY1200KRRB SGT M96850 3.9009 8.6000 YAS 2

3

/16 SGT GY1203KRRB SGT YAS 55 SGT GYE55KRRB SGT YAS 2

1

/4 SGT 69.85 2

3

/4 138.9 5

15

/32 65.1 2

9

/16 239.7 9

7

/16 188.1 7

13

/32 60.3 2

3

/8 23.8

15

/16 18.3

23

/32 29.4 1

5

/32 76.5 3.011 39.7 1

9

/16 69.9 2

3

/4 16

5

/8 GY1204KRRB SGT M99647 4.7718 10.5200 YAS 2

7

/16 SGT GY1207KRRB SGT YAS 60 SGT GYE60KRRB SGT YAS 2

15

/16 82.55 3

1

/4 164.3 6

15

/32 69.9 2

3

/4 269.9 10

5

/8 215.9 8

1

/2 69.4 2

3

/4 25.4 1 14.3

7

/8 34.9 1

3

/8 91.9 3.618 30.2 1

3

/4 79.4 3

1

/8 20

3

/4 GY1215KRRB T23423 7.9197 17.4600 YAS 75 GYE75KRRB YAS 2

15

/16 H 88.40 3

1

/2 177.8 7 77.8 3

1

/16 330.2 13 241.3 9

1

/2 88.9 3

1

/2 31.8 1 /4 23.8

15

/16 31.8 1 /4 91.9 3.619 30.2 1

3

/4 88.9 3

1

/2 20

3

/4 GY1215KRRB T22305 8.4187 18.5600

NOTE: Shaft diameter with an S = Smaller housing; Shaft diameter with an H = heavier housing.

suggested shaft tolerances:

1

/2 in. - 1

15

/16 in., nominal to -0.013 mm, -0.0005 in.; 2 in. - 2

15

/16 in., nominal to -0.025 mm, -0.0010 in. To order, specify UNiT and SHAFT DiAMETER. Example: YAS 1

7

/16 in.

45 N N1 J L H2 H H1 F B S1 A E

YAS INDUSTRIAL-SERIES SET SCREW UNITS

Previous Page
Next Page