Home >> Ball Bearing Housed Unit >> Page A-70

Ball Bearing Housed Units-Ball Bearing Housed Units - Ball Bearing Housed Unit Page A-70

BALL BEARING HOUSED UNITS A-70 TIMKEN

BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

Unit Shaft Dia. H H

2

B

1

J L A H

1

N N

1

d

1

S

1

T Bolt Size Bearing No.

(1)

Collar No. Housing No. Unit Wt. in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. RAK (TAK/LAK) New (Old) kg lbs. RAK, TAK, LAK 1

1

/2 49.21 1

15

/16 101.60 4 56.4 2

7

/32 136.5 5

3

/8 179.4 7

1

/16 51.6 2

1

/32 19.1

3

/4 14.3

9

/16 26.2 1 /32 60.3 2

3

/8 34.9 1

3

/8 25.8 1 /64 12

1

/2 G1108KRRB (KPPB3/KLLB) S1108KT M96842 2.490 5.50 RAK, TAK 1

9

/16 G1109KRRB (KPPB3) S1109KT RAK, TAK 40 GE40KRRB (KPPB3) SE40K RAK, TAK 1

5

/8 52.39 2

1

/16 104.80 4

1

/8 56.4 2

7

/32 98.4 5

7

/8 191.3 7

17

/32 52.4 2

1

/16 17.5

11

/16 14.3

9

/16 28.6 1 /8 63.5 2

1

/2 34.9 1

3

/8 26.2 1 /32 12

1

/2 G1110KRRB (KPPB4) S1110K M96844 3.200 7.06 RAK, TAK, LAK 1

11

/16 G1111KRRB (KPPB4/KLLB) S1111K RAK, TAK, LAK 1

3

/4 G1112KRRB (KPPB4/KLLB) S1112K RAK, TAK 45 GE45KRRB (KPPB4) SE45K RAK, TAK 1

7

/8 55.56 2

3

/16 112.70 4

7

/16 62.7 2

15

/32 158.0 6

7

/32 200.0 7 /8 57.9 2

9

/32 17.7

11

/16 18.3

23

/32 25.4 1 69.9 2

3

/4 38.1 1 /2 29.0 1

9

/64 16

5

/8 G1114KRRB (KPPB3) S1114K M96847 4.010 8.86 RAK, TAK, LAK 1

15

/16 G1115KRRB (KPPB3/KLLB) S1115K RAK, TAK 50 GE50KRRB (KPPB3) SE50K RAK, TAK 2 61.91 2

7

/16 126.20 4

31

/32 71.4 2

13

/16 176.2 6

15

/16 222.3 8

3

/4 60.3 2

3

/8 19.0

3

/4 18.3

23

/32 29.4 1

5

/32 76.2 3 43.7 1

23

/32 30.2 1

3

/16 16

5

/8 G1200KRRB (KPPB4) S1200K T-40246 (M96850) 3.901 8.60 RAK, TAK 2

1

/8 G1202KRRB (KPPB4) S1202K RAK, TAK, LAK 2

3

/16 G1203KRRB (KPPB4/KLLB) S1203K RAK, TAK 55 GE55KRRB (KPPB4) SE55K RAK 2

1

/4 68.26 2

11

/16 137.30 5

13

/32 77.8 3

1

/16 188.1 7

13

/32 239.7 9

7

/16 60.3 2

3

/8 22.2

7

/8 18.3

23

/32 29.4 1

5

/32 84.1 3

5

/16 46.8 1

27

/32 30.2 1

3

/16 16

5

/8 G1204KRRB S1204K T-40247 (M99647) 5.511 12.15 RAK 2

3

/8 G1206KRRB S1206K RAK, LAK 2

7

/16 G1207KRRB (KLLB) S1207K RAK 60 GE60KRRB SE60K RAK 2

11

/16 76.20 3 154.00 6

1

/6 85.7 3 /8 203.2 8 266.7 10

1

/2 73.0 2

7

/8 33.3 1

5

/16 20.6

13

/16 34.9 1

3

/8 96.8 3

13

/16 45.2 1

25

/32 36.5 1

7

/16 20

3

/4 G1211KRRB S1211KT T-22503 7.920 17.46 RAK 70 GE70KRRB SE70K RAK 2

15

/16 84.14 3

5

/16 163.50 6

7

/16 92.1 3

5

/8 241.3 9

1

/2 304.8 12 82.6 3

1

/4 38.1 1 /2 22.2

7

/8 31.8 1 /4 101.6 4 54.8 2

5

/32 41.3 1

5

/8 20

3

/4 G1215KRRB S1215K T-20134 9.026 19.90 RAK 75 GE75KRRB SE75K

(1)

Bearing number for RAK is G-KRRB. TAK uses G-KPPB. LAK uses G-KLLB. NOTE: All units have

1

/8 pipe-thread grease fitting except

1

/2 -

11

/16 and

3

/4 units, which have

1

/4-28 fitting.

B1 d

1

S1 T A 45 N N1 H2 H H1 J L

RAK, TAK, LAK INDUSTRIAL SERIES

- continued

Continued from previous page.

Previous Page
Next Page