Home >> Ball Bearing Housed Unit >> Page A-65

Ball Bearing Housed Unit - Page A-65 Ball Bearing Housed Units-Ball Bearing Housed Units

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-65

fig. A-19. Wide-inner-ring ball bearing housed unit nomenclature.

AK low base AO heavy series AS high base C cylindrical cartridge CJ four-bolt mount CJT two-bolt mount AS high base TU take-up unit

R AK

*

1 NT SGT

Bore Size inch

1

/2

in. - 3

15

/16

in. metric 15 - 75 mm PT polymer housing with TDC bearing NT nickle-plated housing with TDC bearing PS polymer housing with stainless-steel bearing SGT Shaft Guarding Technology *Options: C concentric collar H heavy housing L expansion unit M medium duty L labyrinth seal with self-locking collar R contact shroud seal with self-locking collar S contact shroud seal, narrow inner ring, set screw lock T tri-ply shroud seal with self-locking collar V contact shroud seal, narrow inner ring, self-locking collar Y contact shroud seal, with wide inner ring, set screw lock

NOMENCLATURE

Previous Page
Next Page