Home >> Ball Bearing Housed Unit >> Page A-63

Ball Bearing Housed Unit - Page A-63 Ball Bearing Housed Units-Ball Bearing Housed Units

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-63

BALL BEARING HOUSED UNITS

Timken housed units are available in a wide variety of types and sizes to accommodate a complete range of operating conditions. sizes: 12.7 mm - 125.4 mm (

1

/2 in. - 4

15

/16 in.). Size range is dependent upon duty series. industries and applications: Agriculture, food processing, conveyors, fans and blowers. features: Most popular design features cast-iron housing. Other material options include malleable iron, polymer, pressed-steel or rubber. Benefits: Combines bearing, housing, seal and locking system into one device for easy installation. Operates even when the shaft is not perfectly aligned with the mounting surface.

Nomenclature. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-65 Introduction. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-66 CAST-IRON HOUSED UNITS RAK, TAK, LAK Industrial Series . . . . . . . . . . . . . . . . . . . . . . . . . . . A-69 YAK Industrial-Series Set Screw Units . . . . . . . . . . . . . . . . . . . . . A-71 VAK Standard Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-72 SAK Standard Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-73 RAS, TAS, LAS Industrial Series . . . . . . . . . . . . . . . . . . . . . . . . . . . A-74 RASC Industrial-Series Concentric Collar. . . . . . . . . . . . . . . . . . . A-76 YAS Industrial-Series Set Screw Units . . . . . . . . . . . . . . . . . . . . . A-77 VAS Standard Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-78 SAS Standard Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-79 RAKH Industrial Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-80 RAKHL Expansion Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-81 YASM Medium-Duty Series Set Screw Lock . . . . . . . . . . . . . . . . A-82 STB Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-83 VTB Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-84 RAO, LAO Heavy Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-85 RSA, LSA Industrial Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-86 RSAO, LSAO Heavy Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-88 SAL Industrial Series, Fixed and Floating Types. . . . . . . . . . . . . . A-89 SAOL Heavy Series, Fixed and Floating Types . . . . . . . . . . . . . . . A-90 DRNR Industrial Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-92 CAST-IRON FLANGED UNITS RCJ, TCJ, LCJ Industrial Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . A-93 RCJC Industrial-Series Concentric Collar . . . . . . . . . . . . . . . . . . . A-95 BALL BEARING HOUSED UNITS YCJ Industrial Set Screw Series . . . . . . . . . . . . . . . . . . . . . . . . . . . A-96 VCJ Standard Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-98 SCJ Standard Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-99 RCJO, LCJO Heavy Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-100 YCJM Medium-Duty Series Set Screw Lock . . . . . . . . . . . . . . . A-101 YCJTM Medium-Duty Series Set Screw Lock . . . . . . . . . . . . . . A-102 RCJT, TCJT, LCJT Industrial Series. . . . . . . . . . . . . . . . . . . . . . . . A-103 RCJTC Industrial-Series Concentric Collar. . . . . . . . . . . . . . . . . A-104 VCJT Standard Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-105 YCJT Industrial Set Screw Series. . . . . . . . . . . . . . . . . . . . . . . . . A-106 SCJT Standard Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-107 FLCT Standard Series . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-108 RFC Industrial Piloted-Series Concentric Collar. . . . . . . . . . . . . A-109 RC Series. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . A-110 MALLEABLE-IRON FLANGED UNITS GVFD, GVFDR Relubricatable Series - VFD, VFDR Non-Relubricatable Series. . . . . . . . . . . . . . . . . . . . . A-111 GRFD, GRFDR Relubricatable Series - RFD, RFDR Non-Relubricatable Series. . . . . . . . . . . . . . . . . . . . . A-112

Previous Page
Next Page