Home >> Ball Bearing Housed Unit >> Page A-54

Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings - Ball Bearing Housed Unit Page A-54

BALL BEARING HOUSED UNITS A-54 TIMKEN

BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

GYA-RR Cylindrical O.D. GYA-RRB spherical O.D.

e

D

B

C

M J F

S

GYA-RR, GYA-RRB RELUBRICATABLE TYPES

GYA-RR-series bearings are dimensionally interchangeable with the YA-RR series. Both series have cylindrical outside diameters and can be used in standard cylindrical housings. GYA-RRB series have spherical outside diameters, providing unrestricted initial alignment. This series is used in housings with corresponding spherical inside surfaces. suggested shaft tolerances:

1

/2 in.- 1

15

/16 in., nominal to -0.013 mm, -0.0005 in.; 2 in. - 2

3

/16 in., nominal to -0.025 mm, -0.0010 in.

Bearing No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Set Screw Size Brg. Wt. Static Load Rating Extended Dynamic Load Rating Cylindrical O.D. Spherical O.D. Inner Outer d D B C S F M J C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. GYA008RR GYA008RRB 203

1

/2 40 1.5748 23.8 0.938 12 0.4720 7.95 0.313 24.6

31

/32 2.72 0.107 4.75 0.187 M5X.8 10 - 32 0.09 0.19 4700 1060 10600 2360 GYA010RR GYA010RRB

5

/8 GYAE17RR GYAE17RRB 17 GYA012RR GYA012RRB 204

3

/4 47 1.8504 27.0 1.063 14 0.5510 8.86 0.349 29.0 1

9

/64 3.05 0.120 6.02 0.237 M6X1

1

/4 - 28 0.14 0.30 6200 1400 14300 3200 GYAE20RR GYAE20RRB 20 GYA014RR GYA014RRB 205

7

/8 52 2.0472 28.2 1.109 15 0.5910 8.84 0.348 33.7 1

21

/64 3.61 0.142 6.35 0.250 M6X1

1

/4 - 28 0.17 0.38 7700 1730 15800 3550 GYA015RR GYA015RRB

15

/16 GYA100RR GYA100RRB 1 GYAE25RR GYAE25RRB 25 GYA102RR GYA102RRB 206 1 /8 62 2.4409 32.5 1.281 18 0.7090 9.65 0.380 40.1 1

37

/64 4.17 0.164 7.87 0.310 M8X1.25

5

/16 - 24

(1)

0.26 0.58 11100 2500 21800 4900 GYA103RR GYA103RRB 1

3

/16 GYA103RR2 GYA103RRB2 1 /4 GYAE30RR GYAE30RRB 30 GYA104RR GYA104RRB 207 1 /4 72 2.8346 36.5 1.444 19 0.7480 10.85 0.427 46.8 1

27

/32 3.68 0.145 7.87 0.310 M8X1.25

5

/16 - 24 0.42 0.93 15100 3400 28500 6400 GYA106RR GYA106RRB 1

3

/8 GYA107RR GYA107RRB 1

7

/16 GYAE35RR GYAE35RRB 35 GYA108RR GYA108RRB 208 1 /2 80 3.1496 39.3 1.538 22 0.8661 11.63 0.458 52.4 2

1

/16 4.17 0.164 7.87 0.310 M8X1.25

5

/16 - 24 0.56 1.24 17600 4000 36000 8150 GYAE40RR GYAE40RRB 40 GYA110RR GYA110RRB 209 1

5

/8 85 3.3465 42 1.655 22 0.8661 13.46 0.530 57.9 2

9

/32 4.54 0.179 7.87 0.310 M8X1.25

5

/16 - 24 0.54 1.18 20000 4500 36000 8150 GYA111RR GYA111RRB 1

11

/16 GYA112RR GYA112RRB 1

3

/4 GYAE45RR GYAE45RRB 45 GYA115RR GYA115RRB 210 1

15

/16 90 3.5433 44.3 1.746 22 0.8661 13.46 0.530 62.7 2

15

/32 4.44 0.175 9.02 0.355 M10X1.5

3

/8 - 24 0.57 1.25 22700 5100 39200 8800 GYA115RR2 GYA115RRB2 2 GYAE50RR GYAE50RRB 50 GYA200RR GYA200RRB 211 2 100 3.9370 46.6 1.833 24 0.9449 14.60 0.575 69.8 2

3

/4 4.90 0.193 9.02 0.355 M10X1.5

3

/8 - 24 0.58 1.27 28500 6400 48000 10800 GYA203RR GYA203RRB 2

3

/16 GYAE55RR GYAE55RRB 55

(1)

GYA103RR2 and GYA103RRB2 use

1

/4 - 28 in. set screw. NOTE: Bore tolerance is nominal to +0.013 mm, +0.0005 in.

Previous Page
Next Page