Home >> Ball Bearing Housed Unit >> Page A-51

Ball Bearing Housed Unit - Page A-51 Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-51

Bearing No. Collar No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Cylindrical O.D. Spherical O.D. Inner Outer d D B C S G L d

1

B

2

M B

1

C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. GRA108RR GRA108RRB S1108K 208 1 /2 80 3.1496 30.18 1.188 22 0.866

(3)

11.00 0.433 19.18 0.755 4.8

3

/16 60.3 2

3

/8 18.3

23

/32 4.17 0.164 43.7 1

23

/32 0.694 1.53 19600 4400 36000 8150 - GRA109RRB S1109K 1

9

/16 0.649 1.43 GRAE40RR GRAE40RRB SE40K 40 0.649 1.43 - GRA110RRB S1110K 209 1

5

/8 85 3.3465 30.18 1.188 22 0.866 11.00 0.433 19.18 0.755 4.8

3

/16 63.5 2

1

/2 18.3

23

/32 4.55 0.179 43.7 1

23

/32 0.780 1.72 20500 4600 36300 8160 - GRA111RRB S1111K 1

11

/16 0.735 1.62 - GRA112RRB S1112K 1

3

/4 0.680 1.50 - GRAE45RRB SE45K 45 0.680 1.50 - GRA113RRB S1113K 210 1

13

/16 90 3.5433 30.18 1.188 22 0.866 11.00 0.433 19.18 0.755 4.8

3

/16 69.9 2

3

/4 18.3

23

/32 4.44 0.175 43.7 1

23

/32 0.880 1.94 22700 5100 39200 8800 - GRA114RRB S1114K 1

7

/8 0.830 1.83 - GRA115RRB S1115K 1

15

/16 0.771 1.79 - GRA115RRB2 S1115K2 2 0.717 1.58 - GRAE50RRB SE50K 50 0.771 1.79 - GRA200RRB S1200K 211 2 100 3.9370 32.54 1.281 24 0.945 11.99 0.472 20.55 0.809 4.8

3

/16 76.2 3 20.6

13

/16 4.90 0.193 48.4 1

29

/32 0.962 2.12 28500 6400 48000 10800 - GRA201RRB S1201K 2

1

/16 0.898 1.98 - GRA202RRB S1202K 2

1

/8 0.857 1.89 - GRA203RRB S1203K 2

3

/16 0.807 1.78 - GRAE55RRB SE55K 55 0.807 1.78

(1)

Spherical O.D. outer-ring width is 12 mm (0.472 in.).

(2)

Spherical O.D. outer-ring width is 14 mm (0.551 in. ).

(3)

Spherical O.D. outer-ring width is 21 mm (0.827 in.). NOTE: Bore tolerance is nominal to +0.013 mm, +0.0005 in. Continued from previous page.

GRA-RR Two seals Cylindrical O.D. GRA-RRB Two seals spherical O.D.

B

1

C M

B

2

D d

1

d S G L

B

Previous Page
Next Page