Home >> Ball Bearing Housed Unit >> Page A-49

Ball Bearing Housed Unit - Page A-49 Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-49

Bearing No. Collar No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Cylindrical O.D. Spherical O.D. Inner Outer d D B C S G L d

1

B

2

B

1

C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. RA108RR RA108RRB S1108K 208 1 /2 80 3.1496 30.18 1.188 22 0.866

(3)

11.00 0.433 19.18 0.755 4.8

3

/16 60.30 2

3

/8 18.3

23

/32 43.7 1

23

/32 0.694 1.53 19600 4400 36000 8150 RA109RR RA109RRB S1109K 1

9

/16 0.649 1.43 RAE40RR RAE40RRB SE40K 40 0.649 1.43 RA110RR RA110RRB S1110K 209 1

5

/8 85 3.3465 30.18 1.188 22 0.866 11.00 0.433 19.18 0.755 4.8

3

/16 63.50 2

1

/2 18.3

23

/32 43.7 1

23

/32 0.780 1.72 20000 4500 36000 8150 RA111RR RA111RRB S1111K 1

11

/16 0.735 1.62 RA112RR RA112RRB S1112K 1

3

/4 0.680 1.50 RAE45RR RAE45RRB SE45K 45 0.680 1.50 RA113RR RA113RRB S1113K 210 1

13

/16 90 3.5433 30.18 1.188 22 0.866 11.00 0.433 19.18 0.755 4.8

3

/16 69.90 2

3

/4 18.3

23

/32 43.7 1

23

/32 0.880 1.94 22700 5100 39200 8800 RA114RR RA114RRB S1114K 1

7

/8 0.830 1.83 RA115RR RA115RRB S1115K 1

15

/16 0.771 1.79 RA115RR2 RA115RRB2 S1115K2 2 0.717 1.58 RAE50RR RAE50RRB SE50K 50 0.771 1.79 RA200RR RA200RRB S1200K 211 2 100 3.9370 32.54 1.281 24 0.945 11.99 0.472 20.55 0.809 4.8

3

/16 76.20 3 20.6

13

/16 48.4 1

29

/32 0.962 2.12 28500 6400 48000 10800 RA201RR RA201RRB S1201K 2

1

/16 0.898 1.98 RA202RR RA202RRB S1202K 2

1

/8 0.857 1.89 RA203RR RA203RRB S1203K 2

3

/16 0.807 1.78 RAE55RR RAE55RRB SE55K 55 0.807 1.78

(1)

Spherical O.D. outer-ring width is 12 mm (0.472 in.).

(2)

Spherical O.D. outer-ring width is 14 mm (0.551 in.).

(3)

Spherical O.D. outer-ring width is 21 mm (0.827 in.). NOTE: Bore tolerance is nominal to +0.013 mm, +0.0005 in. Continued from previous page.

d

1 D

C

B

2

d

B

1

S G

B

L

RA-RR Two seals Cylindrical O.D. RA-RRB Two seals spherical O.D.

Previous Page
Next Page