Home >> Ball Bearing Housed Unit >> Page A-47

Ball Bearing Housed Unit - Page A-47 Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-47 BALL BEARING HOUSED UNITS

Bearing No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Set Screw Size Brg. Wt. Static Load Rating Extended Dynamic Load Rating Inner Outer d D B C S S

1

F J D

1

Y T M X C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. ER32

(1) (2)

211 2

3

/16 100 3.9370 55.56 2

3

/16 30.16 1

3

/16 22.22

7

/8 33.34 1

5

/16 69.85 2

3

/4 9.92

25

/64 106.4 4

3

/16 24.28

61

/64 2.4

3

/32 7.14

9

/32 31.27 1

15

/64 M10X1.5

3

/8 - 24 1.300 2.87 29170.8 6570 47952 10800 ER35

(2)

1.084 2.39 ER39

(1) (2)

212 2

7

/16 110 4.331 65.09 2

9

/16 31.75 1

1

/4 25.4 1 39.69 1

9

/16 76.60 3

1

/64 9.92

25

/64 116.3 4

37

/64 28.24 1.11 2.4

3

/32 6.75 1

7

/64 36.83 1

29

/64 M10X1.5

3

/8 - 24 1.450 3.20 35875.2 8080 58164 13100 ER47 215 2

15

/16 130 5.1180 77.79 3

1

/16 38.1 1

1

/2 33.33 1

5

/16 44.45 1

3

/4 91.68 3

39

/64 11.91

15

/32 139.7 5

1

/2 33.02 1.30 2.8

7

/64 6.35

1

/4 44.78 1

49

/64 M12X1.75

7

/16 -20 2.210 4.88 44844 10100 68820 15500 ER51 216 3

3

/16 140 5.5110 77.79 3

1

/16 42.86 1

11

/16 28.58 1

1

/8 49.21 1

15

/16 98.43 3

7

/8 13.49

17

/32 149.6 5

57

/64 35.32 1.39 2.8

7

/64 11.11

7

/16 42.47 1

43

/64 M12X1.75

7

/16 -20 3.450 7.61 54168 12200 79476 17900 ER55 217 3

7

/16 150 5.905 85.72 3

3

/8 49.21 1

15

/16 34.16 1

11

/32 51.57 2

1

/32 104.84 4

1

/8 11.91

7

/16 159.5 6

1

/4 34.53 1.36 2.8

7

/64 11.02

7

/16 51.21 2

1

/64 M12X1.75

7

/16 -20 - - 61716 13900 92796 20900

(1)

DD low-drag/low-torque version is available.

(2)

Available with Shaft Guarding Technology modification. NOTE: Bore tolerances: 1.1874 in. - 2.1874 in. nominal to +0.013 mm, +0.0005 in. 2.2500 in. - 3.1874 in. nominal to +0.015 mm, +0.0006 in. Continued from previous page.

D d B D1 F J C Y M X T S1 S

Previous Page
Next Page