Home >> Ball Bearing Housed Unit >> Page A-40

Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings - Ball Bearing Housed Unit Page A-40

BALL BEARING HOUSED UNITS A-40 TIMKEN

BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

BALL BEARING HOUSED UNITS

Bearing No. Collar No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Set Screw Size Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Spherical O.D. Inner Outer d D B C S S

1

d

1

M O C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. GC1008KRRB C203 203

1

/2 40 1.5748 26.59 1

3

/64 12 0.4720 11.1

7

/16 15.5

39

/64 34.1

11

/32 2.72 0.107 14.71 0.579 M5x0.8 10-32 0.154 0.34 4700 1060 10600 2360 GC1010KRRB

5

/8 0.145 0.32 GC1011KRRB

11

/16 0.122 0.27 GCE17KRRB 17 0.122 0.27 GC1012KRRB C204 204

3

/4 47 1.8504 30.96 1

7

/32 14 0.5510 12.3

31

/64 18.7

47

/64 38.1 1 /2 3.43 0.135 20.68 0.814 M5x0.8 10-32 0.204 0.45 6200 1400 14300 3200 GCE20KRRB 20 0.204 0.45 GC1014KRRB C205 205

7

/8 52 2.0472 34.13 1

11

/32 15 0.5905 13.9

35

/64 20.2

51

/64 44.4 1

3

/4 3.61 0.142 19.74 0.777 M6x1

1

/4-28 0.272 0.60 7700 1730 15800 3550 GC1015KRRB

15

/16 0.254 0.56 GC1100KRRB 1 0.231 0.51 GCE25KRRB 25 0.231 0.51 GC1102KRRB C206 206 1 /8 62 2.4409 37.31 1

15

/32 18 0.7090 14.7

37

/64 22.6

57

/64 52.4 2

1

/16 4.19 0.156 24.51 0.965 M6x1

1

/4-28 0.404 0.89 11100 2500 21800 4900 GC1103KRRB 1

3

/16 0.376 0.83 GC1103KRRB3 1 /4 0.349 0.77 GCE30KRRB 30 0.376 0.83 GC1104KRRB C207 207 1 /4 72 2.8346 41.28 1

5

/8 19 0.7481 15.9

5

/8 25.4 1 59.5 2

11

/32 3.68 0.145 25.86 1.018 M6x1

1

/4-28 0.653 1.44 15100 3400 28500 6400 GC1106KRRB 1

3

/8 0.572 1.26 GC1107KRRB 1

7

/16 0.544 1.20 GCE35KRRB 35 0.572 1.26 GC1108KRRB C208 208 1 /2 80 3.1496 44.05 1

47

/64 21 0.8270 16.7

21

/32 27.4 1

5

/64 68.3 2

11

/16 5.66 0.223 28.42 1.119 M8x1.25

5

/16-24 0.789 1.74 19800 4460 20500 4600 GCE40KRRB 40 0.739 1.63 GC1110KRRB C209-2 209 1

5

/8 85 3.3465 46.83 1

27

/32 22 0.8660 17.5 1

11

/16 29.4 1

5

/32 73.0 2

7

/8 4.55 0.179 32.21 1.268 M8x1.25

5

/16-24 0.898 1.98 36200 8130 36300 8160 GC1111KRRB C209 1

11

/16 0.848 1.87 GC1112KRRB 1

3

/4 0.826 1.82 GCE45KRRB 45 0.826 1.82 GC1115KRRB C210 210 1

15

/16 90 3.5433 48.42 1

29

/32 23 0.9060 18.3

23

/32 30.2 1

3

/16 79.4 3

1

/8 4.70 0.185 32.23 1.269 M8x1.25

5

/16-24 0.990 2.18 22700 5100 39200 8800 GCE50KRRB 50 0.990 2.18 GC1200KRRB C211 211 2 100 3.9370 53.97 2

1

/8 24 0.9450 20.6

13

/16 33.3 1

5

/16 88.9 3

1

/2 5.41 0.213 33.73 1.328 M10x1.5

3

/8-24 1.520 3.35 28500 6400 48000 10800 GC1203KRRB 2

3

/16 1.306 2.88 GCE55KRRB 55 1.306 2.88 GC1207KRRB C212 212 2

7

/16 110 4.3307 60.32 2

3

/8 27 1.0630 23.0

29

/32 37.3 1

15

/32 95.3 3 /4 5.13 0.202 35.03 1.379 M10x1.5

3

/8-24 1.565 3.45 35600 8000 58800 13200 GCE60KRRB 60 GC1215KRRB C215 215 2

15

/16 130 5.1181 70.64 2

25

/32 29 1.1420 27.0 1 /16 43.7 1

23

/32 114.3 4

1

/2 5.59 0.219 38.25 1.506 M10x1.5

3

/8-20 2.640 5.82 43600 9800 69500 15600 GCE75KRRB 75

NOTE: Bore tolerances: 1

3

/16 in. - 2

3

/16 in., nominal to +0.013 mm, +0.0005 in. 2

1

/4 in. - 3

3

/16 in., nominal to +0.015 mm, +0.0006 in.

B

d M C O S

1

d

1

D

GC-KRRB INDUSTRIAL-SERIES CONCENTRIC COLLAR, RELUBRICATABLE TYPES

These bearing are relubricatable with spherical outside diameters and shroud seals. The metal shroud maintains tight seal contact against the inner ring and shields the rubber seals from damage because of dirt or fiber wrap. The concentric collar is locked to the shaft by two set screws located 120 degrees apart, mated with threaded holes in the collar and drilled holes in the bearing inner ring. The extra-wide design provides additional shaft support and extra- large grease capacity. suggested shaft tolerances:

1

/2in. - 1

15

/16 in., nominal to -0.013 mm, -0.0005 in.; 2 in. - 2

15

/16 in., nominal to -0.025 mm, -0.0010 in. To order, specify bearing number. Example: GC1103KRRB + COL.

Previous Page
Next Page