Home >> Ball Bearing Housed Unit >> Page A-39

Ball Bearing Housed Unit - Page A-39 Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-39 BALL BEARING HOUSED UNITS

S

B

d C L

B

2

F

1

M O

D d

1

B

1

TRI-PLY SEAL INDUSTRIAL SERIES, NON-RELUBRICATABLE AND RELUBRICATABLE TYPES

Tri-ply seal bearings are dimensionally interchangeable with KRRB bearings and can be used with standard housings. One-piece tri-ply seals incorporate a highly effective seal design molded to an exterior shroud cap. The shroud cap protects the seal lip from fiber wrap and abrasion. Supplied with a self-locking collar, the bearings are most effective in environments with severe contamination and moisture. Relubricatable tri-ply seal bearings are dimensionally interchangeable with G-KRRB bearings. This design can be used with standard housings. suggested shaft tolerances: Heavy loads - nominal to -0.025 mm, -0.001 in.; Light loads - nominal to -0.050 mm, -0.002 in.

Bearing No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Spherical O.D. Inner Outer d D B C L d

1

B

2

S B

1

M

(1)

F

1

O C

o

C

E

Relubricatable Type Non- Relubricatable Type in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. G1013KPPB3 1013KPPB3 205

13

/16 52 2.0472 34.92 1

3

/8 15 0.591 3.9

5

/32 38.1 1 /2 13.5

17

/32 17.50

11

/16 44.4 1

3

/4 3.61 0.142 45.19 1.779 16.66 0.656 0.286 0.63 7700 1730 15800 3550 G1014KPPB3 1014KPPB3

7

/8 0.272 0.60 G1015KPPB3 1015KPPB3

15

/16 0.254 0.56 G1100KPPB3 1100KPPB3 1 0.231 0.51 GE25KPPB3 E25KPPB3 25 0.231 0.51 G1101KPPB3 1101KPPB3 206 1 /16 62 2.4409 36.51 1

7

/16 18 0.709 3.9

5

/32 44.4 1

3

/4 15.9

5

/8 18.30

23

/32 48.4 1

29

/32 4.19 0.156 52.53 2.068 21.56 0.849 0.413 0.91 11100 2500 21800 4900 G1102KPPB3 1102KPPB3 1 /8 0.404 0.89 G1103KPPB3 1103KPPB3 1

3

/16 0.376 0.83 G1103KPPB4 1103KPPB4 1 /4 0.349 0.77 GE30KPPB3 E30KPPB3 30 0.376 0.83 G1104KPPB2 1104KPPB2 207 1 /4 72 2.8346 37.70 1

31

/64 19 0.748 3.9

5

/32 54.0 2

1

/8 17.1

43

/64 18.85 0.742 51.2 2

1

/64 3.68 0.145 60.35 2.376 25.40 1.000 0.653 1.44 15100 3400 28500 6400 G1105KPPB2 1105KPPB2 1

5

/16 0.603 1.33 G1106KPPB2 1106KPPB2 1

3

/8 0.572 1.26 G1107KPPB2 1107KPPB2 1

7

/16 0.544 1.20 GE35KPPB2 E35KPPB2 35 0.572 1.26 G1108KPPB3 1108KPPB3 208 1 /2 80 3.1496 42.86 1

11

/16 21 0.827 4.8

3

/16 60.3 2

3

/8 18.3

23

/32 21.40

27

/32 56.4 2

7

/32 5.66 0.223 67.79 2.669 23.44 0.923 0.789 1.74 19800 4460 20500 4600 G1109KPPB3 1109KPPB3 1

9

/16 0.739 1.63 GE40KPPB3 E40KPPB3 40 0.739 1.63 G1110KPPB4 1110KPPB4 209 1

5

/8 85 3.3465 42.86 1

11

/16 22 0.866 4.8

3

/16 63.5 2

1

/2 18.3

23

/32 21.40

27

/32 56.4 2

7

/32 4.55 0.179 72.44 2.852 27.48 1.082 0.898 1.98 36200 8130 36300 8160 G1111KPPB4 1111KPPB4 1

11

/16 0.848 1.87 G1112KPPB4 1112KPPB4 1

3

/4 0.826 1.82 GE45KPPB4 E45KPPB4 45 0.826 1.82 G1113KPPB3 1113KPPB3 210 1

13

/16 90 3.5433 49.21 1

15

/16 23 0.906 4.8

3

/16 69.9 2

3

/4 18.3

23

/32 24.60

31

/32 62.7 2

15

/32 4.70 0.185 77.70 3.059 27.51 1.083 1.116 2.46 22700 5100 39200 8800 G1114KPPB3 1114KPPB3 1

7

/8 1.034 2.28 G1115KPPB3 1115KPPB3 1

15

/16 1.016 2.24 GE50KPPB3 E50KPPB3 50 1.016 2.24 G1200KPPB4 1200KPPB4 211 2 100 3.9370 55.56 2

3

/16 24 0.945 4.8

3

/16 76.2 3 20.6

13

/16 27.80 1

3

/32 71.4 2

13

/16 5.41 0.213 87.17 3.432 29.01 1.142 1.583 3.49 28500 6400 48100 10800 G1201KPPB4 1201KPPB4 2

1

/16 1.470 3.24 G1202KPPB4 1202KPPB4 2

1

/8 1.406 3.10 G1203KPPB4 1203KPPB4 2

3

/16 1.365 3.01 GE55KPPB4 E55KPPB4 55 1.365 3.01

(1)

Applies to relubricatable type only. NOTE: Suggested max speed - 500 RPM. NOTE: Bore tolerance:

13

/16 in. - 2

3

/16 in., nominal to +0.013 mm, +0.0005 in.

To order, specify bearing number followed by "+ COl". Example: G1115KPPB3 + COL.

Previous Page
Next Page