Home >> Ball Bearing Housed Unit >> Page A-38

Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings - Ball Bearing Housed Unit Page A-38

BALL BEARING HOUSED UNITS A-38 TIMKEN

BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

BALL BEARING HOUSED UNITS

KLLG SPECIAL SERIES WITH WIRELOC

KLLG wide-inner-ring ball bearings are the same as the KLL type, except for a snap ring, or Wireloc , in the outer ring. The Wireloc mounting provides a convenient method of positively locating a bearing axially. suggested shaft tolerances:

1

/2in. - 1

15

/16 in., nominal to -0.013 mm, -0.0005 in.; 2 in. - 2

7

/16 in., nominal to -0.025 mm, -0.0010 in.

d

1

B

1

C

B

2

D D

1

d G S

B

L T K

Bearing No. Collar No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Snap Ring Dimensions Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Inner Outer d D B C S(G) L d

1

B

2

B

1

D

1

T K C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 1008KLLG S1008K 203

1

/2 40 1.5748 27.78 1

3

/32 12 0.4724 13.90

35

/64 4.0

5

/32 28.6 1 /8 13.5

17

/32 37.3 1

15

/32 44.45 1

3

/4 1.07 0.042 3.05 0.120 0.173 0.38 4700 1060 10700 2400 1009KLLG S1009K

9

/16 0.154 0.34 1010KLLG S1010K

5

/8 0.141 0.31 1011KLLG S1011K

11

/16 0.132 0.29 1012KLLG S1012K 204

3

/4 47 1.8504 34.13 1

11

/32 14 0.5512 17.10

43

/64 4.0

5

/32 33.3 1

5

/16 13.5

17

/32 43.7 1

23

/32 52.39 2

1

/16 1.07 0.042 3.45 0.136 0.204 0.45 6200 1400 14300 3200 1013KLLG S1013K 205

13

/16 52 2.0472 34.92 1

3

/8 15 0.5906 17.50

11

/16 4.0

5

/32 38.1 1 /2 13.5

17

/32 44.1 1

47

/64 57.55 2

17

/64 1.07 0.042 3.45 0.136 0.272 0.60 7700 1730 15800 3550 1014KLLG S1014K

7

/8 0.263 0.58 1015KLLG S1015K

15

/16 0.245 0.54 1100KLLG S1100K 1 0.227 0.50 1101KLLG S1101K 206 1 /16 62 2.4409 36.51 1

7

/16 16 0.6299 18.30

23

/32 4.0

5

/32 44.4 1

3

/4 15.9

5

/8 48.4 1

29

/32 67.47 2

21

/32 1.65 0.065 4.83 0.190 0.427 0.94 11100 2500 21800 4900 1102KLLG S1102K 1 /8 0.386 0.85 1103KLLG S1103K 1

3

/16 0.386 0.85 1104KLLG S1104K 207 1 /4 72 2.8346 37.70 1

31

/64 17 0.6693 18.85 0.742 4.0

5

/32 54.0 2

1

/8 17.1

43

/64 51.2 2

1

/64 78.18 3

5

/64 1.65 0.065 4.83 0.190 0.645 1.42 15100 3400 28500 6400 1105KLLG S1105K 1

5

/16 0.604 1.33 1106KLLG S1106K 1

3

/8 0.577 1.27 1107KLLG S1107K 1

7

/16 0.540 1.19 1108KLLG S1108KT 208 1 /2 80 3.1496 42.86 1

11

/16 18 0.7087 21.40

27

/32 4.8

3

/16 60.3 2

3

/8 18.3

23

/32 56.4 2

7

/32 86.52 3

13

/32 1.65 0.065 4.83 0.190 0.826 0.785 1.82 1.73 17600 4000 36200 8130 1109KLLG S1109KT 1

9

/16 1110KLLG S1110K 209 1

5

/8 85 3.3465 42.86 1

11

/16 19 0.7480 21.40

27

/32 4.8

3

/16 63.5 2

1

/2 18.3

23

/32 56.4 2

7

/32 91.28 3

19

/32 1.65 0.065 4.83 0.190 0.922 2.03 20000 4500 36300 8160 1111KLLG S1111K 1

11

/16 0.881 1.94 1112KLLG S1112K 1

3

/4 0.844 1.86 1113KLLG S1113K 210 1

13

/16 90 3.5433 49.21 1

15

/16 20 0.7874 24.60

31

/32 4.8

3

/16 69.9 2

3

/4 18.3

23

/32 62.7 2

15

/32 96.44 3

51

/64 2.41 0.095 5.59 0.220 1.035 2.28 22700 5100 39000 8800 1114KLLG S1114K 1

7

/8 1.003 2.21 1115KLLG S1115K 1

15

/16 0.971 2.14 1200KLLG S1200K 211 2 100 3.9370 55.56 2

3

/16 21 0.8268 27.80 1

3

/32 4.8

3

/16 76.2 3 20.6

13

/16 71.4 2

13

/16 106.36 4

3

/16 2.41 0.095 5.59 0.220 1.475 3.25 28500 6400 48000 10800 1201KLLG S1201K 2

1

/16 1.444 3.18 1202KLLG S1202K 2

1

/8 1.380 3.08 1203KLLG S1203K 2

3

/16 1.353 2.98 1204KLLG S1204K 212 2

1

/4 110 4.3307 61.91 2

7

/16 22 0.8661 30.96 1

7

/32 6.4

1

/4 84.1 3

5

/16 22.2

7

/8 77.8 3

1

/16 116.28 4

37

/64 2.41 0.095 5.59 0.220 1.793 3.95 35600 8000 58500 13200 1205KLLG S1205K 2

5

/16 1.743 3.84 1206KLLG S1206K 2

3

/8 1.711 3.77 1207KLLG S1207K 2

7

/16 1.684 3.71

NOTE: Bore tolerance:

1

/2 in. - 2

3

/16 in., nominal to +0.013 mm, +0.0005 in. 2

1

/4 in. - 2

7

/16 in., nominal to +0.015 mm, +0.0006 in.

To order, specify bearing number followed by "+ COl". Example: 1008KLLG + COL.

Previous Page
Next Page