Home >> Ball Bearing Housed Unit >> Page A-37

Ball Bearing Housed Unit - Page A-37 Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-37 BALL BEARING HOUSED UNITS

G-KLL, G-KLLB SPECIAL SERIES, RELUBRICATABLE TYPES

These wide-inner-ring ball bearings have two Mechani-Seals and a provision for relubrication. Type G-KLL has a cylindrical outside diameter. Type G-KLLB has a spherical outside diameter. Both are generally suitable for higher-speed and/or higher- temperature applications. Because they incorporate non-contact seals, these bearings have very low rotational torque. Consult your Timken engineer for suggestions. suggested shaft tolerances:

1

/2in. - 1

15

/16 in., nominal to -0.013 mm, -0.0005 in.; 2 in. - 2

15

/16 in., nominal to -0.025 mm, -0.0010 in.

g-Kll Two seals Cylindrical O.D. g-KllB Two seals spherical O.D.

d D L M G B S

d

1

C

B

2

B

1

Bearing No. Collar No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Cylindrical O.D. Spherical O.D. Inner Outer d D B C S(G) L d

1

B

2

M B

1

C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. - G1008KLLB S1008K 203

1

/2 40 1.5748 27.78 1

3

/32 12 0.4724 13.90

35

/64 4.0

5

/32 28.6 1 /8 13.50

17

/32 2.720 0.107 37.30 1

15

/32 0.150 0.33 4700 1060 10700 2400 - G1009KLLB S1009K

9

/16 0.136 0.30 G1010KLL G1010KLLB S1010K

5

/8 0.141 0.31 G1011KLL G1011KLLB S1011K

11

/16 0.118 0.26 G1012KLL G1012KLLB S1012K 204

3

/4 47 1.8504 34.13 1

11

/32 14 0.5512 17.10

43

/64 4.0

5

/32 33.3 1

5

/16 13.50

17

/32 3.430 0.135 43.70 1

23

/32 0.200 0.44 6200 1400 14300 3200 - G1013KLLB S1013K 205

13

/16 52 2.0472 34.92 1

3

/8 15 0.5906 17.50

11

/16 4.0

5

/32 38.1 1 /2 13.50

17

/32 3.860 0.152 44.45 1

3

/4 0.286 0.63 7700 1730 15800 3550 G1014KLL G1014KLLB S1014K

7

/8 0.263 0.58 G1015KLL G1015KLLB S1015K

15

/16 0.245 0.54 G1100KLL G1100KLLB S1100K 1 0.222 0.49 G1101KLL - S1101K 206 1 /16 62 2.4409 36.51 1

7

/16 18 0.7087 18.30

23

/32 4.0

5

/32 44.4 1

3

/4 15.90

5

/8 3.960 0.156 48.40 1

29

/32 0.422 0.93 11100 2500 21800 4900 G1102KLL G1102KLLB S1102K 1 /8 0.413 0.91 G1103KLL G1103KLLB S1103K 1

3

/16 0.395 0.87 - G1103KLLB3 S1103K3 1 /4 0.340 0.75 G1104KLL G1104KLLB S1104K 207 1 /4 72 2.8346 37.70 1

31

/64 19 0.7480 18.85 0.742 4.0

5

/32 54.0 2

1

/8 17.46

11

/16 3.430 0.135 51.20 2

1

/64 0.649 1.43 15100 3400 28500 6400 - G1105KLLB S1105K 1

5

/16 0.622 1.37 G1106KLL G1106KLLB S1106K 1

3

/8 0.590 1.30 G1107KLL G1107KLLB S1107K 1

7

/16 0.549 1.21 G1108KLL G1108KLLB S1108KT 208 1 /2 80 3.1496 42.86 1

11

/16 21 0.8268 21.40

27

/32 4.8

3

/16 60.3 2

3

/8 18.30

23

/32 4.060 0.160 56.40 2

7

/32 0.826 1.82 17600 4000 36200 8130 G1109KLL G1109KLLB S1109KT 1

9

/16 0.785 1.73 G1110KLL G1110KLLB S1110K 209 1

5

/8 85 3.3465 42.86 1

11

/16 22 0.8661 21.40

27

/32 4.8

3

/16 63.5 2

1

/2 18.30

23

/32 4.550 0.179 56.40 2

7

/32 0.949 2.09 20000 4500 36300 8160 G1111KLL G1111KLLB S1111K 1

11

/16 0.899 1.98 G1112KLL G1112KLLB S1112K 1

3

/4 0.853 1.88 - G1113KLLB S1113K 210 1

13

/16 90 3.5433 49.21 1

15

/16 23 0.9055 24.60

31

/32 4.8

3

/16 69.9 2

3

/4 18.30

23

/32 4.700 0.185 62.70 2

15

/32 1.148 2.53 22700 5100 39000 8800 G1114KLL G1114KLLB S1114K 1

7

/8 1.090 2.40 G1115KLL G1115KLLB S1115K 1

15

/16 1.031 2.27 G1200KLL G1200KLLB S1200K 211 2 100 3.9370 55.56 2

3

/16 24 0.9450 27.80 1

3

/32 4.8

3

/16 76.2 3 20.60

13

/16 5.000 0.197 71.40 2

13

/16 1.593 3.51 28500 6400 48000 10800 - G1201KLLB S1201K 2

1

/16 1.512 3.33 - G1202KLLB S1202K 2

1

/8 1.416 3.12 G1203KLL G1203KLLB S1203K 2

3

/16 1.285 2.83 G1204KLL G1204KLLB S1204K 212 2

1

/4 110 4.3307 61.91 2

7

/16 27 1.0630 31.00 1

7

/32 6.4

1

/4 84.1 3

5

/16 22.20

7

/8 5.130 0.202 77.80 3

1

/16 2.030 4.47 35600 8000 58500 13200 - G1205KLLB S1205K 2

5

/16 1.938 4.27 - G1206KLLB S1206K 2

3

/8 1.852 4.08 - G1207KLLB S1207K 2

7

/16 1.789 3.94 - G1215KLLB S1215K 215 2

15

/16 130 5.1181 74.61 2

15

/16 25 0.9843 37.30 1

15

/32 6.4

1

/4 101.6 4 23.80

15

/16 5.560 0.219 91.20 3

5

/8 2.837 6.25 43600 9800 69500 15600

NOTE: Bore tolerance:

1

/2 in. - 2

3

/16 in., nominal to +0.013 mm, +0.0005 in. 2

1

/4 in. - 2

15

/16 in., nominal to +0.015 mm, +0.0006 in.

To order, specify bearing number followed by "+ COl". Example: G1015KLL + COL.

Previous Page
Next Page