Home >> Ball Bearing Housed Unit >> Page A-36

Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings - Ball Bearing Housed Unit Page A-36

BALL BEARING HOUSED UNITS A-36 TIMKEN

BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

BALL BEARING HOUSED UNITS

Kll Two seals Cylindrical O.D. KllB Two seals spherical O.D.

C

B

2

D d

1

d

B

1

G S L

B

KL, KLB, KLL, KLLB SPECIAL SERIES, NON-RELUBRICATABLE TYPES

Bearing No. Collar No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Cylindrical O.D. Spherical O.D. Inner Outer d D B C S(G) L d

1

B

2

B

1

C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 1008KL 1008KLL (KLLB) S1008K 203

1

/2 40 1.5748 27.78 1

3

/32 12 0.4724 13.89

35

/64 3.97

5

/32 28.58 1 /8 13.49

17

/32 37.31 1

15

/32 0.168 0.37 4700 1060 10700 2400 - 1009KLL - S1009K

9

/16 0.163 0.36 1010KL 1010KLL (KLLB) S1010K

5

/8 0.141 0.31 1011KL 1011KLL (KLLB) S1011K

11

/16 0.122 0.27 1012KL 1012KLL (KLLB) S1012K 204

3

/4 47 1.8504 34.13 1

11

/32 14 0.5512 17.06

43

/64 3.97

5

/32 33.34 1

5

/16 13.50

17

/32 43.70 1

23

/32 0.209 0.46 6200 1400 14300 3200 - - S1013K 205

13

/16 52 2.0472 34.92 1

3

/8 15 0.5906 17.46

11

/16 3.97

5

/32 38.10 1 /2 13.49

17

/32 44.45 1

47

/64 0.286 0.63 7700 1730 15800 3550 1014KL 1014KLL (KLLB) S1014K

7

/8 0.277 0.61 1015KL 1015KLL (KLLB) S1015K

15

/16 0.254 0.56 1100KL (KLB) 1100KLL (KLLB) S1100K 1 0.250 0.55 1101KL - - S1101K 206 1 /16 62 2.4409 36.51 1

7

/16 16 0.6299

(1)

18.26

23

/32 3.97

5

/32 44.10 1

3

/4 15.88

5

/8 48.42 1

29

/32 0.417 0.92 11100 2500 21800 4900 1102KL 1102KLL (KLLB) S1102K 1 /8 0.413 0.91 1103KL (KLB) 1103KLL (KLLB) S1103K 1

3

/16 0.372 0.82 1103KL3 1103KLL3 (KLLB3) S1103K3 1 /4 0.358 0.79 1104KL 1104KLL (KLLB) S1104K 207 1 /4 72 2.8346 37.70 1

31

/64 17 0.6693

(2)

18.85 0.742 3.97

5

/32 54.00 2

1

/8 17.46

43

/64 51.20 2

1

/64 0.649 1.43 15100 3400 28500 6400 - 1105KLL (KLLB) S1105K 1

5

/16 0.617 1.36 1106KL 1106KLL (KLLB) S1106K 1

3

/8 0.581 1.28 1107KL (KLB) 1107KLL (KLLB) S1107K 1

7

/16 0.544 1.20 1108KL (KLB) 1108KLL (KLLB) S1108K 208 1 /2 80 3.1496 42.86 1

11

/16 18 0.7087

(3)

21.43

27

/32 4.76

3

/16 60.32 2

3

/8 18.26

23

/32 56.36 2

7

/32 0.821 1.81 17600 4000 36200 8130 - 1109KLL (KLLB) S1109K 1

9

/16 0.767 1.69 1110KL 1110KLL (KLLB) S1110K 209 1

5

/8 85 3.3465 42.86 1

11

/16 19 0.7480 21.43

27

/32 4.76

3

/16 60.35 2

1

/2 18.26

23

/32 56.36 2

7

/32 0.934 2.06 20000 4500 36300 8160 1111KL 1111KLL (KLLB) S1111K 1

11

/16 0.890 1.96 1112KL (KLB) 1112KLL (KLLB) S1112K 1

3

/4 0.844 1.86 1114KL 1114KLL (KLLB) S1114K 210 1

7

/8 90 3.5433 49.21 1

15

/16 20 0.7874 24.61

31

/32 4.76

3

/16 69.90 2

3

/4 18.26

23

/32 62.71 2

15

/32 1.075 2.37 22700 5100 39000 8800 1115KL (KLB) 1115KLL (KLLB) S1115K 1

15

/16 1.021 2.25 1200KL (KLB) 1200KLL (KLLB) S1200K 211 2 100 3.9370 55.56 2

3

/16 21 0.8268 27.98 1

3

/32 4.76

3

/16 76.20 3 20.64

13

/16 71.44 2

13

/16 1.540 3.40 28500 6400 48000 10800 - 1202KLL (KLLB) S1202K 2

1

/8 1.406 3.10 1203KL 1203KLL (KLLB) S1203K 2

3

/16 1.347 2.97 1207KL - - S1207K 212 2

7

/16 110 4.3307 61.91 2

7

/16 22 0.8661 30.96 1

7

/32 6.35

1

/4 84.14 3

5

/16 22.22

7

/8 77.79 3

1

/16 1.660 3.66 35600 8000 58500 13200 - 1215KLL (KLLB) S1215K 215 2

15

/16 130 5.1181 74.61 2

15

/16 25 0.9843 37.31 1

15

/32 6.35

1

/4 101.6 4 23.81

15

/16 91.08 3

5

/8 2.268 5.00 43600 9800 69500 15600

(1)

Spherical O.D. outer-ring width is 18 mm (0.7087 in.).

(2)

Spherical O.D. outer-ring width is 19 mm (0.7480 in.).

(3)

Spherical O.D. outer-ring width is 21 mm (0.8268 in.). NOTE: Bore tolerance:

1

/2 in. - 2

3

/16 in., nominal to +0.013 mm, +0.0005 in. 2

7

/16 in. - 2

15

/16 in., nominal to +0.015 mm, +0.0006 in.

These wide-inner-ring ball bearings have either one or two Mechani-Seals. Types KLB and KLLB have spherical outside diameters permitting self-alignment when mounted in a housing with a corresponding spherical seat. All four types are prelubricated at the factory and require no further lubrication. These bearings are suitable for higher-speed and/or higher- temperature applications. Because they incorporate non-contact seals, these bear- ings have very low rotational torque. suggested shaft tolerances:

1

/2in. - 1

15

/16 in., nominal to -0.013 mm, -0.0005 in.; 2 in. - 2

15

/16 in., nominal to -0.025 mm, -0.0010 in. To order, specify bearing number followed by "+ COl". Example: 1100KLL + COL.

Previous Page
Next Page