Home >> Ball Bearing Housed Unit >> Page A-35

Ball Bearing Housed Unit - Page A-35 Ball Bearing Housed Units-Wide-Inner-Ring Ball Bearings

BALL BEARING HOUSED UNITS

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-35 BALL BEARING HOUSED UNITS

Continued from previous page.

Bearing No. Collar No. Basic Outer- Ring Size Shaft Dia. O.D. Ring Widths Brg. and Collar Wt. Static Load Rating Extended Dynamic Load Rating Cylindrical O.D. Spherical O.D. Inner Outer d D B C S L d

1

B

2

M B

1

F

1

O C

o

C

E

in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. G1110KRR G1110KRRB S1110K 209 1

5

/8 85 3.3465 42.86 1

11

/16 22 0.866 21.40

27

/32 4.8

3

/16 63.5 2

1

/2 18.3

23

/32 4.55 0.179 56.4 2

7

/32 73.86 2.908 27.18 1.07 0.925 2.04 20000 4500 36000 8150 G1111KRR G1111KRRB S1111K 1

11

/16 0.880 1.94 G1112KRR G1112KRRB S1112K 1

3

/4 0.835 1.84 GE45KRR GE45KRRB SE45K 45 0.835 1.84 - G1113KRR S1113K 210 1

13

/16 90 3.5433 49.21 1

15

/16 23 0.903

(1)

24.60

31

/32 4.8

3

/16 69.9 2

3

/4 18.3

23

/32 4.70 0.185 62.7 2

15

/32 77.70 3.059 27.51 1.083 1.116 2.46 22700 5100 39200 8800 - G1114KRRB S1114K 1

7

/8 1.034 2.28 G1115KRR G1115KRRB S1115K 1

15

/16 1.016 2.24 GE50KRR GE50KRRB SE50K 50 1.016 2.24 G1200KRR G1200KRRB S1200K 211 2 100 3.9370 55.56 2

3

/16 25 0.983

(2)

27.80 1

3

/32 4.8

3

/16 76.2 3 20.6

13

/16 5.00 0.197 71.4 2

13

/16 87.17 3.432 29.01 1.142 1.583 3.49 28500 6400 48000 10800 - G1201KRRB S1201K 2

1

/16 1.470 3.24 - G1202KRRB S1202K 2

1

/8 1.406 3.10 G1203KRR G1203KRRB S1203K 2

3

/16 1.365 3.01 GE55KRR GE55KRRB SE55K 55 1.365 3.01 - G1204KRRB S1204K 212 2

1

/4 110 4.3307 61.91 2

7

/16 27 1.063 31.00 1

7

/32 6.4

1

/4 84.1 3

5

/16 22.2

7

/8 5.13 0.202 77.8 3

1

/16 94.89 3.736 35.03 1.379 2.041 4.50 35600 8000 58800 13200 - G1205KRRB S1205K 2

5

/16 1.923 4.24 - G1206KRRB S1206K 2

3

/8 1.846 4.07 G1207KRR G1207KRRB S1207K 2

7

/16 1.778 3.92 GE60KRR GE60KRRB SE60K 60 1.846 4.07 - G1210KRRB S1210K 214 2

5

/8 125 4.9213 68.26 2

11

/16 28 1.102 34.10 1

11

/32 6.4

1

/4 96.8 3

13

/16 23.8

15

/16 5.08 0.200 79.4 3

1

/8 109.17 4.298 35.94 1.415 2.681 5.91 43000 9650 69500 15600 - G1211KRRB S1211K 2

11

/16 2.585 5.70 - GE70KRRB SE70K 70 2.585 5.70 - G1212KRRB S1212K 215 2

3

/4 130 5.1181 74.61 2

15

/16 29 1.142 37.30 1

15

/32 6.4

1

/4 101.6 4 23.8

15

/16 5.56 0.219 92.1 3

5

/8 113.13 4.454 38.03 1.497 3.084 6.80 43600 9800 69500 15600 - G1213KRRB S1213K 2

13

/16 2.976 6.56 - G1214KRRB S1214K 2

7

/8 2.867 6.32 - G1215KRRB S1215K 2

15

/16 2.753 6.07 - GE75KRRB SE75K 75 2.753 6.07

(1)

Spherical O.D. outer-ring width is 22 mm, 0.866 in. 2

1

/4 in. - 2

15

/16 in., nominal to 0.015 mm, +0.0006 in.

(2)

Spherical O.D. outer-ring width is 24 mm (0.945 in.). NOTE: Bore tolerances:

1

/2 in. - 2

3

/16 in., nominal to +0.013 mm, +0.0005 in.

F

1

C O M

B

2

S

d

1

D B

1

B L d

g-KRR Two seals Cylindrical O.D. g-KRRB Two seals spherical O.D.

Previous Page
Next Page