Home >> Ball Bearing Housed Unit >> Page A-23

Ball Bearing Housed Unit - Page A-23 Ball Bearing Housed Units-Engineering

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-23 BALL BEARING HOUSED UNITS

TABlE A-15. sUggEsTED sHAfT TOlERANCE

(1)

Shaft Size

Tolerance

in. mm

1

/2 - 1

15

/16 12.7 - 49.2 nominal to -0.0005 in. , -0.013 mm 2 - 3

15

/16 50.8 - 100.0 nominal to -0.0010 in., -0.025 mm above 4 101.6 nominal to -0.0015 in., -0.038 mm

(1)

These are for normal service; for heavy loads, high speeds or vertical shaft applications, reduce the suggested shaft tolerance by half.

TABlE A-16. sUggEsTED sET sCREW TigHTENiNg TORqUE

Set Screw Size

Standard Steel Stainless Steel (TDCF inserts)

in. in. - lbs. #10 35 23

1

/4 80 60

5

/16 155 122

3

/8 275 213

7

/16 425 340 mm Nm M5 4.0 3.1 M6 6.6 4.9 M8 15.3 11.5 M10 30.0 22 M12 49.0 37

TABlE A-17. sUggEsTED BOlT MOUNTiNg TORqUE

Bolt Size

Torque

in. ft. - lbs.

3

/8 27

1

/2 65

5

/8 130

3

/4 230

7

/8 573 1 858 1

1

/8 1059 mm Nm M10 44 M12 77 M16 192 M20 372

TECHNICAL DATA

This section provides useful installation details related to shaft tolerance and torque for set screws and bolts.

Previous Page
Next Page