Ball Bearing Housed Unit Page A-16 Ball Bearing Housed Units-Engineering

A-16 TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com BALL BEARING HOUSED UNITS SNAP WIRE MOUNTING KR-KRR SERIES When shafts are selected for use with wide-inner-ring ball bearings, a minimum slip fit is desirable for the most satisfactory mounting. Special shaft limits are required in certain cases and a variety of standard fits can be used, including a press fit. The recommended figures are noted in table A-11. For requirements, contact your Timken engineer. Bearing No. Shaft Dia. Basic Outer-Ring Size Housing Bore Shoulder Dia. Radius Stationary Housing A (1) B C D E G H Max. Min. Max. Min. in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. 1008KRR 1 /2 203 40.015 1.5754 40.000 1.5748 36.6 1.44 35.8 1.41 17.5 11 /16 9.1 23 /64 1.2 3 /64 11.9 15 /32 25.4 1 - 9 /16 1010KRR(KR) 5 /8 1011KRR 11 /16 E17KRR 17 1012KRR(KR) 3 /4 204 47.015 1.8510 47.000 1.8504 43.7 1.72 41.1 1.62 19.0 3 /4 15.1 19 /32 1.2 3 /64 14.7 37 /64 29.0 1 9 /64 E20KRR 20 1013KRR(KR) 13 /16 205 52.017 2.0479 51.999 2.0472 48.5 1.91 46.7 1.84 20.6 13 /16 15.9 5 /8 1.2 3 /64 13.9 35 /64 30.6 1 13 /64 1014KRR 7 /8 1015KRR(KR) 15 /16 1100KRR(KR) 1 E25KR 25 - 1 1 /16 206 62.017 2.4416 61.999 2.4409 57.9 2.28 56.4 2.22 21.4 27 /32 17.1 43 /64 1.2 3 /64 16.7 21 /32 31.8 1 1 /4 1102KRR(KR) 1 1 /8 1103KRR(KR) 1 3 /16 1103KRR3 1 1 /4 E30KRR 30 1104KRR(KR) 1 1 /4 207 72.017 2.8353 71.999 2.8346 67.6 2.66 64.3 2.53 23.0 29 /32 18.3 23 /32 1.6 1 /16 17.9 45 /64 33.3 1 15 /16 1105KRR 1 5 /16 1106KRR 1 3 /8 1107KRR(KR) 1 7 /16 E35KRR 35 TABlE A-11. R-sEAl sTANDARD KR, KRR sERiEs Continued on next page. (1) When the housing revolves in relation to the shaft, the housing bore dimensions shown on page 131 of the Timken Engineering Manual (order no. 10424) should be used. Outer ring tolerances and housing fillet radii correspond to equivalent 200-series single-row radial bearings. D H A C * B G * SNAP WIRE GROOVE DETAIL E RADIUS 40

Previous Page
Next Page