Home >> Ball Bearing Housed Unit >> Page A-14

Ball Bearing Housed Units-Engineering - Ball Bearing Housed Unit Page A-14

A-14 TIMKEN

BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

BALL BEARING HOUSED UNITS

H D

Bearing No. Shaft Dia. Basic Outer-Ring Size Stationary Housing

(1)

Shoulder Dia. KRR Type G-KRR Type RA-RR Type GRA-RR Type GYA-RR Type Housing Bore D Mean Fit H Max. Min. Loose Max. Min. in. mm in. mm in. mm in. mm in. mm in. 1008KRR - RA008RR GRA08RR GYA008RR

1

/2 203 40.015 1.5754 40.000 1.5748 0.013 0.0005 34.8 1.37 34.0 1.34 - RA009RR GRA009RR GYA009RR

9

/16 101KRR(KR) G1010KRR RA010RR GRA010RR GYA010RR

5

/8 1011KRR G1011KRR -

11

/16 E17KRR GE17KRR RAE17RR GRAE17RR GYAE17RR 17 1012KRR(KR) G1012KRR RA012RR GRA012RR GYA012RR

3

/4 204 47.015 1.8510 47.000 1.8504 0.013 0.0005 40.9 1.61 40.6 1.60 E20KRR GE20KRR RAE20RR GRAE20RR GYAE20RR 20 1013KRR - RA013RR GRA013RR GYA013RR

13

/16 205 52.017 2.0479 51.999 2.0472 0.015 0.0006 46.0 1.81 45.7 1.80 1014KRR G1014KRR RA014RR GRA014RR GYA014RR

7

/8 1015KRR(KR) G1015KRR RA015RR GRA015RR GYA015RR

15

/16 1100KRR(KR) G1100KRR RA100RR GRA100RR GYA100RR 1 E25KRR GE25KRR RAE25RR GRAE25RR GYAE25RR 25 - G1101KRR RA101RR GRA101RR GYA101RR 1

1

/16 206 62.017 2.4416 61.999 2.4409 0.015 0.0006 56.1 2.21 54.9 2.16 1102KRR(KR) G1102KRR RA102RR GRA102RR GYA102RR 1

1

/8 1103KRR(KR) G1103KRR RA103RR GRA103RR GYA103RR 1

3

/16 - GYA103RR2 1

1

/4 E30KRR GE30KRR RAE30RR GRAE30RR GYAE30RR 30 1104KRR(KR) G1104KRR RA104RR GRA104RR GYA104RR 1

1

/14 207 72.017 2.8353 71.999 2.8346 0.015 0.0006 65.0 62.7 54.9 2.47 1105KRR - RA105RR GRA105RR GYA105RR 1

5

/16 1106KRR G1106KRR RA106RR GRA106RR GYA106RR 1

3

/8 1107KRR(KR) G1107KRR RA107RR GRA107RR GYA107RR 1

7

/16 E35KRR GE35KRR RAE35RR GRAE35RR GYAE35RR 35

(1)

When the housing revolves in relation to the shaft, the housing bore dimensions shown on page 131 of the Timken Engineering Manual (order no. 10424) should be used. Outer ring tolerances and housing fillet radii correspond to equivalent 200-series single-row radial bearings. Continued on next page.

TABlE A-10. HOUsiNg, sHOUlDER AND sHAfT DiAMETERs

MOUNTING

STANDARD SERIES MOUNTING DATA

When shafts are selected for use with wide-inner-ring ball bearings, a minimum slip fit is desirable for the most satisfactory mounting. Special shaft limits are required in certain cases and a variety of standard fits can be used, including a press fit. The recommended figures are noted in table A-10. In some applications, it may be permissible to use increased shaft tolerances. In such cases, applications should be forwarded to your Timken engineer for complete recommendations. Bearing bore tolerances: in. - 2

3

/16 in., nominal to +0.013 mm, +0.0005 in.; 2 in. - 3

3

/16 in., nominal to +0.015 mm, +0.0006 in.; Recommended shaft tolerances: in. - 1

15

/16 in., nominal to -0.013 mm, -0.0005 in.; 2in. - 2

15

/16 in., nominal to -0.025 mm, -0.0010 in.

Previous Page
Next Page