Home >> Ball Bearing Housed Unit >> Page A-13

Ball Bearing Housed Unit - Page A-13 Ball Bearing Housed Units-Engineering

TIMKEN BALL BEARING HOUSED UNIT CATALOG Download 3D Models and 2D Drawings at cad.timken.com

A-13 BALL BEARING HOUSED UNITS

FREQUENCY COEFFICIENTS

Predictive application maintenance requires knowledge of the frequencies that a bearing can emit, which are based on its specific design. The table below (table A-9) provides the most commonly used coefficients for this purpose. The frequencies are expressed as Orders. To obtain bearing defect frequencies in Hz, multiply the bearing coefficient by the rotating speed in revolutions per second. Example: 9104-series bearing retainer frequency shaft running at 1200 RPM: 1200 RPM x 1 min/60 seconds x 0.398 = 7.96 Hz.

TABlE A-9. fREqUENCY COEffiCiENTs Of WiDE-iNNER-RiNg BAll BEARiNgs

Basic Outer- Ring Size FTF BSF BPFO BPFI OR ROT FTF Basic Outer- Ring Size FTF BSF BPFO BPFI OR ROT FTF 9104 0.398 2.339 3.578 5.422 0.602 303K 0.364 1.696 2.545 4.455 0.636 9105 0.397 2.328 3.574 5.426 0.603 304K 0.368 1.757 2.574 4.426 0.632 9106 0.417 2.933 4.588 6.412 0.583 305K 0.367 2.328 3.574 5.426 0.603 202K 0.391 2.175 3.125 4.875 0.609 306K 0.368 1.757 2.574 4.426 0.632 203K 0.382 1.994 3.053 4.947 0.618 307K 0.376 1.888 3.006 4.994 0.624 204K 0.382 1.992 3.052 4.948 0.618 308K 0.378 1.925 3.023 4.977 0.622 205K 0.397 2.328 3.574 5.426 0.603 309K 0.380 1.955 3.037 4.963 0.620 206K 0.396 2.311 3.568 5.432 0.604 310K 0.381 1.981 3.047 4.953 0.619 207K 0.396 2.303 3.565 5.435 0.604 311K 0.382 2.002 3.057 4.943 0.618 208K 0.394 2.256 3.547 5.453 0.606 312K 0.383 2.020 3.064 4.936 0.617 209K 0.402 2.461 3.621 5.379 0.598 314K 0.385 2.050 3.076 4.924 0.615 210K 0.409 2.665 4.093 5.907 0.591 315K 0.385 2.062 3.081 4.919 0.615 211K 0.408 2.620 4.078 5.922 0.592 316K 0.386 2.073 3.086 4.914 0.614 212K 0.407 2.584 4.066 5.934 0.593 318K 0.387 2.091 3.093 4.907 0.613 213K 0.410 2.685 4.099 5.901 0.590 318W 0.381 1.982 4.572 7.428 0.619 214K 0.410 2.702 4.104 5.896 0.590 319W 0.382 1.993 4.198 6.802 0.618 215K 0.415 2.850 4.148 5.852 0.585 320K 0.384 2.041 3.073 4.927 0.616 216K 0.417 2.923 4.585 6.415 0.583 320W 0.379 1.946 4.549 7.451 0.621 217K 0.412 2.759 4.122 5.878 0.588 321W 0.380 1.958 4.557 7.443 0.620 219W 0.410 2.692 6.562 9.438 0.590 322W 0.382 2.002 4.203 6.797 0.618 220W 0.409 2.665 6.549 9.451 0.591 326W 0.384 2.036 4.222 6.778 0.616

WIDE-INNER-RING BALL BEARINGS

fTf fundamental Train frequency: The frequency at which the retainer will operate with inner ring rotation. Bsf Ball spin frequency: The frequency at which a single defect on a rolling element will be detected. BPfO Ball Pass frequency Outer: The frequency at which a single defect in the outer race will be detected. BPfi Ball Pass frequency inner: The frequency at which a single defect in the inner race will be detected. OR ROT fundamental Train frequency: The frequency at which FTF the retainer will operate with outer-ring rotation. Also know as Outer-Ring ROTation.

Previous Page
Next Page