DOUBLE-ROW TYPE 2TS-DM
TAPERED ROLLER BEARINGS
TIMKEN TAPERED ROLLER BEARING CATALOG
721
(5)
Contact your Timken engineer for information on spacer configurations.
(6)
These maximum fillet radii will be cleared by the bearing corners. Part Number Dimensions Bearing Weight Shaft Housing Inner Outer Outer Spacer
(5)
Max. Shaft Fillet Radius Backing Shoulder Dia. Max. Housing Fillet Radius Max. Backing Shoulder Dia. R
(6)
d
b
r
(6)
D
a
mm in. mm in. mm in. mm in. kg lbs. NP852610 NP588721 K167429 1.5 418.0 3.3 484.0 62.34 0.06 16.46 0.13 19.06 137.44 LM567949 LM567910 LM567910EA 1.5 427.0 3.3 519.0 111.23 0.06 16.81 0.13 20.43 245.21 LM869448 LM869410 LM869410EB 1.5 453.0 3.3 537.0 102.28 0.06 17.83 0.13 21.14 225.49 NP837820 NP562053 K163378 2.5 540.0 6.0 765.0 1087.00 0.10 21.26 0.24 30.12 2396.41 LL771948 LL771911 LL771911EA 1.5 491.0 3.3 543.0 39.55 0.06 19.33 0.13 21.38 87.18 80480 80425 Y3S-80425 1.5 501.0 3.3 582.0 74.57 0.06 19.72 0.13 22.91 164.36 NP378108 NP676901 K165076 9.5 660.0 12.7 954.0 2182.15 0.37 25.98 0.50 37.56 4810.80 NP194866 NP089744 K167026 3.0 744.0 6.0 897.0 445.68 0.12 29.29 0.24 35.31 982.52 EE755285 755360 K162084 1.5 750.0 6.4 873.0 260.54 0.06 29.53 0.25 34.37 574.38 EE175300 175350 Y2S-175350 1.5 780.0 3.3 855.0 141.22 0.06 30.71 0.13 33.66 311.37 EE157337 157430 Y1S-157430 3.3 894.0 6.4 1035.0 516.72 0.13 35.20 0.25 40.75 1139.23
Download 3D & 2D Sales Drawings at cad.timken.com.
Previous Page